- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel with collar, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1864_A
Swing clamps, hydraulic, double / single-acting with spring return, Form A, flange top
- K1864_B
Swing clamps, hydraulic, double / single-acting with spring return, Form B, flange under
- K1864_C
Swing clamps, hydraulic, double / single-acting with spring return, Form C, screw-in thread
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1864_BSwing clamps, hydraulic, double / single-acting with spring... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. These swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel then occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available. The swing clamps are very durable because they have a metal wiper which protects against swarf. In addition, an overload protection protects the swing mechanism from damage if the swing process is blocked.Material:Housing and piston steel. Seal NBRVersion:Housing black oxidised. Piston hardened.Note:If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed. The permissible operating pressure of the swing clamps depends on the clamping arm length. The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged. Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.
The clamping arm of the swing clamp is not supplied.
Follow safety instructions.Type of operation:- Thread connection. - O-ring flange connection. - Drilled channels.Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper. - Integrated overload protection. - Collision-free accessibility to the workpiece. - Many types. - Pressure supplied over diverse connection possibilities.On request:Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.Accessory:Clamping arm for swing clamp K1865.Supplied withSupplied with 1 screw or nut for mounting the clamping arm.Drawing reference:Form A: Flange top Form B: Flange under Form C: Screw-on thread
1) Mounting contour 2) See accessories 3) By the single-acting cylinders, the port is equipped with a built-in sinter filter. 4) Left swivel 5) Right swivel 6) clamp 7) release or vent by single acting cylinders Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Form definition | Connection type | Swivel direction | Piston Ø | travel | B | B1 | D1 | D2 | D4 | G | G1 | H | H2 | CAD | Acc. | Price | Order |
---|
K1864.25101105190211 | B | double-acting | screw connection | left | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25101105190111 | B | double-acting | screw connection | ght | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25101205190211 | B | double-acting | o-ring flange connection | left | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25101205190111 | B | double-acting | o-ring flange connection | ght | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25251105190111 | B | double-acting | screw connection | ght | 25 | 25 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 158,5 | 137,5 | | | on request | | K1864.25251105190211 | B | double-acting | screw connection | left | 25 | 25 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 158,5 | 137,5 | | | on request | | K1864.25251205190111 | B | double-acting | o-ring flange connection | ght | 25 | 25 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 158,5 | 137,5 | | | on request | | K1864.25251205190211 | B | double-acting | o-ring flange connection | left | 25 | 25 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 158,5 | 137,5 | | | on request | | K1864.40131105190211 | B | double-acting | screw connection | left | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40131105190111 | B | double-acting | screw connection | ght | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40131205190111 | B | double-acting | o-ring flange connection | ght | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40131205190211 | B | double-acting | o-ring flange connection | left | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40251105190111 | B | double-acting | screw connection | ght | 40 | 25 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 173,5 | 145,5 | | | on request | | K1864.40251105190211 | B | double-acting | screw connection | left | 40 | 25 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 173,5 | 145,5 | | | on request | | K1864.40251205190111 | B | double-acting | o-ring flange connection | ght | 40 | 25 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 173,5 | 145,5 | | | on request | | K1864.40251205190211 | B | double-acting | o-ring flange connection | left | 40 | 25 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 173,5 | 145,5 | | | on request | | K1864.25102105190111 | B | single-acting | screw connection | ght | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25102105190211 | B | single-acting | screw connection | left | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25102205190111 | B | single-acting | o-ring flange connection | ght | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.25102205190211 | B | single-acting | o-ring flange connection | left | 25 | 10 | 45 | 30 | 23,5 | 20 | 6,5 | M18x1,5 | M45x1,5 | 126,5 | 105,5 | | | on request | | K1864.40132105190111 | B | single-acting | screw connection | ght | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40132105190211 | B | single-acting | screw connection | left | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40132205190111 | B | single-acting | o-ring flange connection | ght | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | | K1864.40132205190211 | B | single-acting | o-ring flange connection | left | 40 | 13 | 63 | 44 | 33,5 | 32 | 8,5 | M28x1,5 | M60x1,5 | 147,5 | 119,5 | | | on request | |
Order No. | Form | H4 | H5 | H7 | H8 | H9 | H10 | L | L6 | L7 | SW | Flow rate max. (cm³/s) | Oil requirement / stroke (cm³) | Oil requirement / return stroke (cm³) | CAD | Acc. | Price | Order |
---|
K1864.25101105190211 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | 8,8 | | | on request | | K1864.25101105190111 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | 8,8 | | | on request | | K1864.25101205190211 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | 8,8 | | | on request | | K1864.25101205190111 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | 8,8 | | | on request | | K1864.25251105190111 | B | 11 | 9 | 10 | 25 | 100,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 6 | 17 | | | on request | | K1864.25251105190211 | B | 11 | 9 | 10 | 25 | 100,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 6 | 17 | | | on request | | K1864.25251205190111 | B | 11 | 9 | 10 | 25 | 100,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 6 | 17 | | | on request | | K1864.25251205190211 | B | 11 | 9 | 10 | 25 | 100,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 6 | 17 | | | on request | | K1864.40131105190211 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | 27,7 | | | on request | | K1864.40131105190111 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | 27,7 | | | on request | | K1864.40131205190111 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | 27,7 | | | on request | | K1864.40131205190211 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | 27,7 | | | on request | | K1864.40251105190111 | B | 11 | 10 | 10 | 25 | 107,5 | 6 | 85 | 65 | 28 | 40 | 10 | 16 | 44 | | | on request | | K1864.40251105190211 | B | 11 | 10 | 10 | 25 | 107,5 | 6 | 85 | 65 | 28 | 40 | 10 | 16 | 44 | | | on request | | K1864.40251205190111 | B | 11 | 10 | 10 | 25 | 107,5 | 6 | 85 | 65 | 28 | 40 | 10 | 16 | 44 | | | on request | | K1864.40251205190211 | B | 11 | 10 | 10 | 25 | 107,5 | 6 | 85 | 65 | 28 | 40 | 10 | 16 | 44 | | | on request | | K1864.25102105190111 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | - | | | on request | | K1864.25102105190211 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | - | | | on request | | K1864.25102205190111 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | - | | | on request | | K1864.25102205190211 | B | 11 | 9 | 8 | 10 | 84,5 | 5 | 65 | 50 | 15 | 27 | 3,2 | 3,2 | - | | | on request | | K1864.40132105190111 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | - | | | on request | | K1864.40132105190211 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | - | | | on request | | K1864.40132205190111 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | - | | | on request | | K1864.40132205190211 | B | 11 | 10 | 9 | 13 | 94,5 | 6 | 85 | 65 | 28 | 40 | 10 | 10 | - | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|