- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty, automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel, automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel, with collar automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1858Link clamp, hydraulic double-acting |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Link clamps are the optimal choice when, due to the clamping situation, the workpiece needs to be freely removed from above when unclamped. Due to the linear movement of the clamping lever when opening or closing the link clamp, it is particularly suitable for clamping situations where a lateral movement of the clamping element is not possible, e.g. due to interfering contours. The force is transferred to the tensioning lever of the link clamp via the piston. The opening and closing times are clearly defined due to the link clamps double-acting mode of operation.Material:Housing and piston steel.Version:Housing black oxidised. Piston hardened.Note:The tensioning lever of the link clamp develops its optimum clamping force in the horizontal position. Workpiece tolerances are compensated for up to a position deviation of +/- 8.5°. The clamping force of a link clamp is dependent on the lever length.
Follow safety instructions.Type of operation:- Thread connection. - O-ring flange connection. - Drilled channels.Technical data:- Max. operating pressure for piston diameters 16 and 25: 350 bar. - Max. operating pressure for piston diameter 40: 200 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper. - Partially retractable housing. - Collision-free accessibility to the workpiece. - Lineless pressure supply. - Versatile mounting possibilities.On request:With position control.Supplied with- 1x tension lever for link clamp. - 4x DIN EN ISO 4762 cap screws grade 8.8. - 4x Plastic caps. - 2x O-rings 7x1.5 (for flange connection operating mode).Drawing reference:H1*= optimum clamping point; from -1.5mm until tension lever contact
1) Mounting contour 2) Loosen 3) Clamp 4) Rounded edges 5) These holes are only closed with screw plugs by piston diameter 16 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | C (degrees) | D | D1 | G | G1 | H | H1 | H2 | H3 | H4 | CAD | Acc. | Price | Order |
---|
K1858.161104 | A | 16 | screw connection | 61 | 38 | 7 | 69 | 38 | 38,5 | M6x12 | G1/8 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | | | on request | | K1858.251104 | A | 25 | screw connection | 80 | 56 | 8 | 65 | 50 | 50,5 | M8x22 | G1/4 | 156 | 50 | 54 | 19 | 22 | | | on request | | K1858.401104 | A | 40 | screw connection | 85 | 62 | 13,5 | 65 | 70 | 70,5 | M10x22 | G1/4 | 191 | 65 | 67,7 | 20 | 25 | | | on request | |
Order No. | Form | Piston Ø | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
K1858.161104 | A | 16 | 52 | 38 | 15 | 18 | 28 | 19 | 49 | 35 | 7,5 | 1,5 | - | 5,2 | | | on request | | K1858.251104 | A | 25 | 72 | 56 | 24 | 25 | 44 | 24 | 63,5 | 44 | 10 | 3,9 | - | 13,8 | | | on request | | K1858.401104 | A | 40 | 100 | 78 | 36 | 32 | 66 | 31,5 | 82,5 | 40,5 | 10 | 9,5 | 19 | - | | | on request | |
|
Link clamp, hydraulic, double-acting, Form B o-ring flange connection |
More information |
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | B4 | C (degrees) | D | D1 | D2 | G | H | H1 | H2 | H3 | H4 | CAD | Acc. | Price | Order |
---|
K1858.161204 | B | 16 | o-ring flange connection | 61 | 38 | 7 | 20 | 69 | 38 | 38,5 | 4 | M6x12 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | | | on request | | K1858.251204 | B | 25 | o-ring flange connection | 72 | 56 | 8 | 27 | 65 | 50 | 50,5 | 4 | M8x22 | 156 | 50 | 54 | 19 | 22 | | | on request | | K1858.401204 | B | 40 | o-ring flange connection | 95 | 62 | 13,5 | 29 | 65 | 70 | 70,5 | 5 | M10x22 | 191 | 65 | 67,7 | 20 | 25 | | | on request | |
Order No. | Form | Piston Ø | L | L1 | L2 | L4 | L5 | L6 | L7 | L8 | L10 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
K1858.161204 | B | 16 | 52 | 38 | 15 | 28 | 19 | 49 | 35 | 7,5 | 24 | 1,5 | - | 5,2 | | | on request | | K1858.251204 | B | 25 | 72 | 56 | 24 | 44 | 24 | 63,5 | 36 | 10 | 28,1 | 3,9 | - | 13,8 | | | on request | | K1858.401204 | B | 40 | 100 | 78 | 36 | 66 | 31,5 | 82,5 | 50,5 | 10 | 42 | 9,5 | 19 | - | | | on request | |
|
Order No. | Form | Piston Ø | Connection type | B | B1 | B2 | C (degrees) | D | G | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | CAD | Acc. | Price | Order |
---|
K1858.161304 | C | 16 | drilled channels | 52 | 38 | 7 | 69 | 35 | M6x12 | 117 | 41,5 | 37,5 | 10,5 | 22,5 | 37,5 | 12,25 | 27 | | | on request | | K1858.251304 | C | 25 | drilled channels | 72 | 56 | 8 | 65 | 50 | M8x22 | 156 | 50 | 54 | 19 | 22 | 55 | 25,2 | 41,8 | | | on request | | K1858.401304 | C | 40 | drilled channels | 85 | 62 | 13,5 | 65 | 70 | M10x22 | 191 | 65 | 67,7 | 20 | 25 | 68 | 22-25 | 44-53 | | | on request | |
Order No. | Form | Piston Ø | L | L1 | L2 | L4 | L5 | L6 | L7 | L8 | Clamping force at 100 bar (kN) | Clamping force at 200 bar (kN) | Clamping force at 350 bar (kN) | CAD | Acc. | Price | Order |
---|
K1858.161304 | C | 16 | 52 | 38 | 15 | 28 | 19 | 49 | 26 | 7,5 | 1,5 | - | 5,2 | | | on request | | K1858.251304 | C | 25 | 72 | 56 | 24 | 44 | 24 | 63,5 | 36 | 10 | 3,9 | - | 13,8 | | | on request | | K1858.401304 | C | 40 | 100 | 78 | 36 | 66 | 31,5 | 82,5 | 40,5 | 10 | 9,5 | 19 | - | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|