Product groups
Spring plungers with slot and ball, stainless steel, with thread lock
K0322

Spring plungers with slot and ball, stainless steel, with...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

Thread lock nylon.

Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0322 Spring plungers with slot and ball, stainless steel, with thread lock 203 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings (total overview)

Spring plungers with slot and ball, stainless steel, with thread lock

Item selection/filter

Order No.Spring
strength
DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0322.03standardM31,50,4740,41,530,10,07on request
K0322.04standardM42,50,8950,64100,180,12on request
K0322.05standardM530,91260,86110,120,08on request
K0322.06standardM63,5114719130,430,21on request
K0322.08standardM851,51681,215301,090,37on request
K0322.10standardM10621991,620351,360,62on request
K0322.12standardM1282,52210230552,031,36on request
K0322.16standardM16103,524142,5651253,952,95on request
K0322.203intensifiedM31,50,4740,4570,10,07on request
K0322.204intensifiedM42,50,8950,612220,180,12on request
K0322.205intensifiedM530,91260,819300,120,08on request
K0322.206intensifiedM63,51147128400,430,21on request
K0322.208intensifiedM851,51681,247731,090,37on request
K0322.210intensifiedM10621991,6661001,360,62on request
K0322.212intensifiedM1282,522102661202,031,36on request
K0322.216intensifiedM16103,524142,5901803,952,95on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33