Product groups
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock
K0330

Spring plungers with hex socket and POM thrust pin, stainless...

go back

Item description/product images

DescriptionMaterial:

Sleeve stainless steel 1.4305.
Thrust pin POM.
Spring stainless steel 1.4310.

Thread lock nylon.

Version:Bright.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0330 Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock 221 kB
 Technical information for spring plungers with thread lock 1,4 MB

Drawings

Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0330.05M52,42,31870,80,81,55170,120,08K0317.905 on request
K0330.06M62,72,52071126170,450,22K0317.906 on request
K0330.08M83,532281,41,22,57291,050,37K0317.908 on request
K0330.10M10432291,41,638311,30,6K0317.910 on request
K0330.12M12642810224104721,3K0317.912 on request
K0330.16M167,5532142,52,5538853,93K0317.916 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33