Product groups

Item description/product images

DescriptionMaterial:

Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.

Version:Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note:Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.Drawing reference:
1) counterbore DIN 74-A
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0583_Datasheet_32178_Double_ball_catches--en 186 kB

Drawings

Double ball catches

Item selection/filter

Order No.

Main
material
Steel
code
Surface finish
body
AA1BB1B2DHH1H2H3H4LL1Clamping
force
ca. N
Spring
strength
CADAcc.PriceOrder
K0583.44brass-chromed35157,97103,89,31,810211,8442510±2standard on request
K0583.50brass-chromed40208,87,910,83,810,6211,22134929,535±5standard on request
K0583.60brass-chromed502411913,54,813,22,413,52,215,9603630±7standard on request
K0583.70brass-chromed58301312164,8152,415,72,218,568,44025±5standard on request
K0583.430zinc-chromed351687,510,53,2102,5112,513,5432513standard on request
K0583.500zinc-chromed402010912,94,212,22,913,22,915,9503018standard on request
K0583.700zinc-chromed60301310,5174,217419423704238standard on request
K0583.322stainless steel1.4401blasted251188103,2928,5211,532188standard on request
K0583.432stainless steel1.4401blasted351687,510,53,2102,5112,513,5432513standard on request
K0583.502stainless steel1.4401blasted402010912,94,212,22,913,22,915,9503018standard on request
K0583.702stainless steel1.4401blasted60301310,5174,217419423704238standard on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33