Product groups
Bullseye levels in round frame
K1155

Bullseye levels in round frame

go back

Item description/product images

DescriptionMaterial:Frame brass.
Bullseye level body polyamide.
Version:Nickel-plated and high-gloss polished.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Form B can be fastened using a grub screw.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to the seating face of frame
- Various threads are available
- Clear filling
- Black contrast ring
- White level base
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1155 Bullseye levels in round frame 208 kB

Drawings (total overview)

Bullseye levels in round frame

Bullseye levels in round frame, Form A

More information

Drawings

Bullseye levels in round frame, Form A

Item selection/filter

Order No.FormD1

D2HSensitivityCADAcc.PriceOrder
K1155.1140930A14109,530' on request
K1155.1181130A18121130' on request
K1155.1201230A20141230' on request
K1155.1301530A30211530' on request

Bullseye levels in round frame, Form B with grub screw

More information

Drawings

Bullseye levels in round frame, Form B with grub screw

Item selection/filter

Order No.FormD1

D2D4HH1SensitivityCADAcc.PriceOrder
K1155.2140730B1410M47,5530' on request
K1155.2181230B1812M612530' on request
K1155.2201230B2014M512830' on request
K1155.2301530B3021M8151030' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33