Product groups

Item description/product images

DescriptionMaterial:Bullseye level body stainless steel up to Ø14 mm, then aluminium.
Sight window glass.
Version:Aluminium black anodised.Note:Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Excellent bubble contour, with internal bubble ring to eliminate planar parallaxes.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Temperature range:-35 °C up to +55 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1156 Bullseye level body 264 kB

Drawings

Bullseye level body

Item selection/filter

Order No.Main
material
D1

HSensitivityCADAcc.PriceOrder
K1156.120710stainless steel12610' on request
K1156.120725stainless steel12625' on request
K1156.140710aluminium146,510' on request
K1156.140720aluminium146,520' on request
K1156.150710aluminium156,510' on request
K1156.150720aluminium156,820' on request
K1156.200810aluminium208,510' on request
K1156.200820aluminium208,520' on request
K1156.250910aluminium258,510' on request
K1156.250920aluminium258,520' on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33