Product groups
Wing grips “Miniwing” antistatic
K0274

Wing grips “Miniwing” antistatic

go back

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic, graphite black.
Bush brass or threaded pins steel 5.8.
Version:Screw blue passivated.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274 Wing grips “Miniwing” antistatic 167 kB
 Technical information ESD 208 kB
 Certification TÜV SÜD 156 kB

Drawings (total overview)

Wing grips “Miniwing” antistatic

Item selection/filter

Order No.FormMain
colour
ABDD2HH1H2LTCADAcc.PriceOrder
K0274.1100624Kgraphite black RAL 90112813M6121513,32,3-8 on request
K0274.1100624X15Lgraphite black RAL 90112813M6121513,32,315- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33