Product groups
Four lobe grips flat
K0278

Four lobe grips flat

go back

Item description/product images

Back to group overview
DescriptionProduct description:Extraordinary gripping safety combined with attractive design are key elements to outstanding functionality. The flat construction make these four lobe grips suitable for low working spaces.Material, version:Grip hard black thermoplastic.
Coating, soft thermoplastic, black.
internal thread electro zinc-plated brass.
Screw grade 5.8 electro zinc-plated steel
Note:SYMPA TOUCH flat four lobe grips are available in 5 sizes of internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0278 Four lobe grips flat 176 kB

Drawings (total overview)

Four lobe grips flat

Item selection/filter

Order No.FormDD1D2HH1TLCADAcc.PriceOrder
K0278.3505KM535,514,215,52,812,5- on request
K0278.3506KM635,514,215,52,812,5- on request
K0278.4405KM544,517,519,33,312,5- on request
K0278.4406KM644,517,519,33,312,5- on request
K0278.4408KM844,517,519,33,312,5- on request
K0278.4410KM1044,517,519,33,312,5- on request
K0278.5005KM550,823,622,13,812,5- on request
K0278.5006KM650,823,622,13,812,5- on request
K0278.5008KM850,823,622,13,812,5- on request
K0278.5010KM1050,823,622,13,812,5- on request
K0278.6306KM663,531,727,74,612,5- on request
K0278.6308KM863,531,727,74,612,5- on request
K0278.6310KM1063,531,727,74,612,5- on request
K0278.6312KM1263,531,727,74,612,5- on request
K0278.7608KM876,238,133,35,612,5- on request
K0278.7610KM1076,238,133,35,612,5- on request
K0278.7612KM1276,238,133,35,612,5- on request
K0278.3506X15LM635,514,215,52,8-15 on request
K0278.3506X20LM635,514,215,52,8-20 on request
K0278.3506X25LM635,514,215,52,8-25 on request
K0278.3506X35LM635,514,215,52,8-35 on request
K0278.4406X15LM644,517,519,33,3-15 on request
K0278.4406X20LM644,517,519,33,3-20 on request
K0278.4406X25LM644,517,519,33,3-25 on request
K0278.4406X35LM644,517,519,33,3-35 on request
K0278.4408X16LM844,517,519,33,3-16 on request
K0278.4408X25LM844,517,519,33,3-25 on request
K0278.4408X35LM844,517,519,33,3-35 on request
K0278.4410X20LM1044,517,519,33,3-20 on request
K0278.4410X30LM1044,517,519,33,3-30 on request
K0278.4410X40LM1044,517,519,33,3-40 on request
K0278.4410X50LM1044,517,519,33,3-50 on request
K0278.5006X15LM650,823,622,13,8-15 on request
K0278.5006X25LM650,823,622,13,8-25 on request
K0278.5006X35LM650,823,622,13,8-35 on request
K0278.5008X16LM850,823,622,13,8-16 on request
K0278.5008X25LM850,823,622,13,8-25 on request
K0278.5008X35LM850,823,622,13,8-35 on request
K0278.5010X30LM1050,823,622,13,8-30 on request
K0278.5010X40LM1050,823,622,13,8-40 on request
K0278.5010X50LM1050,823,622,13,8-50 on request
K0278.6306X15LM663,531,727,74,6-15 on request
K0278.6306X20LM663,531,727,74,6-20 on request
K0278.6306X25LM663,531,727,74,6-25 on request
K0278.6306X35LM663,531,727,74,6-35 on request
K0278.6308X16LM863,531,727,74,6-16 on request
K0278.6308X25LM863,531,727,74,6-25 on request
K0278.6308X35LM863,531,727,74,6-35 on request
K0278.6310X30LM1063,531,727,74,6-30 on request
K0278.6310X40LM1063,531,727,74,6-40 on request
K0278.6310X50LM1063,531,727,74,6-50 on request
K0278.7608X16LM876,238,133,35,6-16 on request
K0278.7608X25LM876,238,133,35,6-25 on request
K0278.7608X35LM876,238,133,35,6-35 on request
K0278.7610X30LM1076,238,133,35,6-30 on request
K0278.7610X50LM1076,238,133,35,6-50 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33