Product groups
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
K0270

Clamping levers, plastic with external thread and push button,...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic with external thread and push button, threaded insert stainless steel 357 kB

Drawings

Clamping levers, plastic with external thread and push button, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0270.71105X10black grey RAL 70211M5101314,525,54153033,540477,51610 on request
K0270.71105X15black grey RAL 70211M5101314,525,54153033,540477,51615 on request
K0270.71105X20black grey RAL 70211M5101314,525,54153033,540477,51620 on request
K0270.71105X25black grey RAL 70211M5101314,525,54153033,540477,51625 on request
K0270.72105X10orange RAL 20041M5101314,525,54153033,540477,51610 on request
K0270.72105X15orange RAL 20041M5101314,525,54153033,540477,51615 on request
K0270.72105X20orange RAL 20041M5101314,525,54153033,540477,51620 on request
K0270.72105X25orange RAL 20041M5101314,525,54153033,540477,51625 on request
K0270.73105X10traffic red RAL 30201M5101314,525,54153033,540477,51610 on request
K0270.73105X15traffic red RAL 30201M5101314,525,54153033,540477,51615 on request
K0270.73105X20traffic red RAL 30201M5101314,525,54153033,540477,51620 on request
K0270.73105X25traffic red RAL 30201M5101314,525,54153033,540477,51625 on request
K0270.71106X10black grey RAL 70211M6101314,525,54153033,540477,51610 on request
K0270.71106X15black grey RAL 70211M6101314,525,54153033,540477,51615 on request
K0270.71106X20black grey RAL 70211M6101314,525,54153033,540477,51620 on request
K0270.71106X25black grey RAL 70211M6101314,525,54153033,540477,51625 on request
K0270.71106X30black grey RAL 70211M6101314,525,54153033,540477,51630 on request
K0270.71106X40black grey RAL 70211M6101314,525,54153033,540477,51640 on request
K0270.71106X50black grey RAL 70211M6101314,525,54153033,540477,51650 on request
K0270.72106X10orange RAL 20041M6101314,525,54153033,540477,51610 on request
K0270.72106X15orange RAL 20041M6101314,525,54153033,540477,51615 on request
K0270.72106X20orange RAL 20041M6101314,525,54153033,540477,51620 on request
K0270.72106X25orange RAL 20041M6101314,525,54153033,540477,51625 on request
K0270.72106X30orange RAL 20041M6101314,525,54153033,540477,51630 on request
K0270.72106X40orange RAL 20041M6101314,525,54153033,540477,51640 on request
K0270.72106X50orange RAL 20041M6101314,525,54153033,540477,51650 on request
K0270.73106X10traffic red RAL 30201M6101314,525,54153033,540477,51610 on request
K0270.73106X15traffic red RAL 30201M6101314,525,54153033,540477,51615 on request
K0270.73106X20traffic red RAL 30201M6101314,525,54153033,540477,51620 on request
K0270.73106X25traffic red RAL 30201M6101314,525,54153033,540477,51625 on request
K0270.73106X30traffic red RAL 30201M6101314,525,54153033,540477,51630 on request
K0270.73106X40traffic red RAL 30201M6101314,525,54153033,540477,51640 on request
K0270.73106X50traffic red RAL 30201M6101314,525,54153033,540477,51650 on request
K0270.71206X15black grey RAL 70212M613,51819,529,56,517,541,545,565759,52015 on request
K0270.71206X20black grey RAL 70212M613,51819,529,56,517,541,545,565759,52020 on request
K0270.71206X25black grey RAL 70212M613,51819,529,56,517,541,545,565759,52025 on request
K0270.71206X30black grey RAL 70212M613,51819,529,56,517,541,545,565759,52030 on request
K0270.71206X40black grey RAL 70212M613,51819,529,56,517,541,545,565759,52040 on request
K0270.71206X50black grey RAL 70212M613,51819,529,56,517,541,545,565759,52050 on request
K0270.71206X60black grey RAL 70212M613,51819,529,56,517,541,545,565759,52060 on request
K0270.72206X15orange RAL 20042M613,51819,529,56,517,541,545,565759,52015 on request
K0270.72206X20orange RAL 20042M613,51819,529,56,517,541,545,565759,52020 on request
K0270.72206X25orange RAL 20042M613,51819,529,56,517,541,545,565759,52025 on request
K0270.72206X30orange RAL 20042M613,51819,529,56,517,541,545,565759,52030 on request
K0270.72206X40orange RAL 20042M613,51819,529,56,517,541,545,565759,52040 on request
K0270.72206X50orange RAL 20042M613,51819,529,56,517,541,545,565759,52050 on request
K0270.72206X60orange RAL 20042M613,51819,529,56,517,541,545,565759,52060 on request
K0270.73206X15traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52015 on request
K0270.73206X20traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52020 on request
K0270.73206X25traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52025 on request
K0270.73206X30traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52030 on request
K0270.73206X40traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52040 on request
K0270.73206X50traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52050 on request
K0270.73206X60traffic red RAL 30202M613,51819,529,56,517,541,545,565759,52060 on request
K0270.71208X15black grey RAL 70212M813,51819,529,56,517,541,545,565759,52015 on request
K0270.71208X20black grey RAL 70212M813,51819,529,56,517,541,545,565759,52020 on request
K0270.71208X25black grey RAL 70212M813,51819,529,56,517,541,545,565759,52025 on request
K0270.71208X30black grey RAL 70212M813,51819,529,56,517,541,545,565759,52030 on request
K0270.71208X40black grey RAL 70212M813,51819,529,56,517,541,545,565759,52040 on request
K0270.71208X50black grey RAL 70212M813,51819,529,56,517,541,545,565759,52050 on request
K0270.71208X60black grey RAL 70212M813,51819,529,56,517,541,545,565759,52060 on request
K0270.72208X15orange RAL 20042M813,51819,529,56,517,541,545,565759,52015 on request
K0270.72208X20orange RAL 20042M813,51819,529,56,517,541,545,565759,52020 on request
K0270.72208X25orange RAL 20042M813,51819,529,56,517,541,545,565759,52025 on request
K0270.72208X30orange RAL 20042M813,51819,529,56,517,541,545,565759,52030 on request
K0270.72208X40orange RAL 20042M813,51819,529,56,517,541,545,565759,52040 on request
K0270.72208X50orange RAL 20042M813,51819,529,56,517,541,545,565759,52050 on request
K0270.72208X60orange RAL 20042M813,51819,529,56,517,541,545,565759,52060 on request
K0270.73208X15traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52015 on request
K0270.73208X20traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52020 on request
K0270.73208X25traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52025 on request
K0270.73208X30traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52030 on request
K0270.73208X40traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52040 on request
K0270.73208X50traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52050 on request
K0270.73208X60traffic red RAL 30202M813,51819,529,56,517,541,545,565759,52060 on request
K0270.71210X20black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52020 on request
K0270.71210X25black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52025 on request
K0270.71210X30black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52030 on request
K0270.71210X40black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52040 on request
K0270.71210X50black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52050 on request
K0270.71210X60black grey RAL 70212M1013,51819,529,56,517,541,545,565759,52060 on request
K0270.72210X20orange RAL 20042M1013,51819,529,56,517,541,545,565759,52020 on request
K0270.72210X25orange RAL 20042M1013,51819,529,56,517,541,545,565759,52025 on request
K0270.72210X30orange RAL 20042M1013,51819,529,56,517,541,545,565759,52030 on request
K0270.72210X40orange RAL 20042M1013,51819,529,56,517,541,545,565759,52040 on request
K0270.72210X50orange RAL 20042M1013,51819,529,56,517,541,545,565759,52050 on request
K0270.72210X60orange RAL 20042M1013,51819,529,56,517,541,545,565759,52060 on request
K0270.73210X20traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52020 on request
K0270.73210X25traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52025 on request
K0270.73210X30traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52030 on request
K0270.73210X40traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52040 on request
K0270.73210X50traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52050 on request
K0270.73210X60traffic red RAL 30202M1013,51819,529,56,517,541,545,565759,52060 on request
K0270.71308X20black grey RAL 70213M81621,52338,5102453,5588091,5112220 on request
K0270.71308X25black grey RAL 70213M81621,52338,5102453,5588091,5112225 on request
K0270.71308X30black grey RAL 70213M81621,52338,5102453,5588091,5112230 on request
K0270.71308X40black grey RAL 70213M81621,52338,5102453,5588091,5112240 on request
K0270.71308X50black grey RAL 70213M81621,52338,5102453,5588091,5112250 on request
K0270.71308X60black grey RAL 70213M81621,52338,5102453,5588091,5112260 on request
K0270.72308X20orange RAL 20043M81621,52338,5102453,5588091,5112220 on request
K0270.72308X25orange RAL 20043M81621,52338,5102453,5588091,5112225 on request
K0270.72308X30orange RAL 20043M81621,52338,5102453,5588091,5112230 on request
K0270.72308X40orange RAL 20043M81621,52338,5102453,5588091,5112240 on request
K0270.72308X50orange RAL 20043M81621,52338,5102453,5588091,5112250 on request
K0270.72308X60orange RAL 20043M81621,52338,5102453,5588091,5112260 on request
K0270.73308X20traffic red RAL 30203M81621,52338,5102453,5588091,5112220 on request
K0270.73308X25traffic red RAL 30203M81621,52338,5102453,5588091,5112225 on request
K0270.73308X30traffic red RAL 30203M81621,52338,5102453,5588091,5112230 on request
K0270.73308X40traffic red RAL 30203M81621,52338,5102453,5588091,5112240 on request
K0270.73308X50traffic red RAL 30203M81621,52338,5102453,5588091,5112250 on request
K0270.73308X60traffic red RAL 30203M81621,52338,5102453,5588091,5112260 on request
K0270.71310X20black grey RAL 70213M101621,52338,5102453,5588091,5112220 on request
K0270.71310X25black grey RAL 70213M101621,52338,5102453,5588091,5112225 on request
K0270.71310X30black grey RAL 70213M101621,52338,5102453,5588091,5112230 on request
K0270.71310X40black grey RAL 70213M101621,52338,5102453,5588091,5112240 on request
K0270.71310X50black grey RAL 70213M101621,52338,5102453,5588091,5112250 on request
K0270.71310X60black grey RAL 70213M101621,52338,5102453,5588091,5112260 on request
K0270.72310X20orange RAL 20043M101621,52338,5102453,5588091,5112220 on request
K0270.72310X25orange RAL 20043M101621,52338,5102453,5588091,5112225 on request
K0270.72310X30orange RAL 20043M101621,52338,5102453,5588091,5112230 on request
K0270.72310X40orange RAL 20043M101621,52338,5102453,5588091,5112240 on request
K0270.72310X50orange RAL 20043M101621,52338,5102453,5588091,5112250 on request
K0270.72310X60orange RAL 20043M101621,52338,5102453,5588091,5112260 on request
K0270.73310X20traffic red RAL 30203M101621,52338,5102453,5588091,5112220 on request
K0270.73310X25traffic red RAL 30203M101621,52338,5102453,5588091,5112225 on request
K0270.73310X30traffic red RAL 30203M101621,52338,5102453,5588091,5112230 on request
K0270.73310X40traffic red RAL 30203M101621,52338,5102453,5588091,5112240 on request
K0270.73310X50traffic red RAL 30203M101621,52338,5102453,5588091,5112250 on request
K0270.73310X60traffic red RAL 30203M101621,52338,5102453,5588091,5112260 on request
K0270.71412X25black grey RAL 70214M121925,527,544,61026616695109132425 on request
K0270.71412X30black grey RAL 70214M121925,527,544,61026616695109132430 on request
K0270.71412X40black grey RAL 70214M121925,527,544,61026616695109132440 on request
K0270.71412X50black grey RAL 70214M121925,527,544,61026616695109132450 on request
K0270.71412X60black grey RAL 70214M121925,527,544,61026616695109132460 on request
K0270.72412X25orange RAL 20044M121925,527,544,61026616695109132425 on request
K0270.72412X30orange RAL 20044M121925,527,544,61026616695109132430 on request
K0270.72412X40orange RAL 20044M121925,527,544,61026616695109132440 on request
K0270.72412X50orange RAL 20044M121925,527,544,61026616695109132450 on request
K0270.72412X60orange RAL 20044M121925,527,544,61026616695109132460 on request
K0270.73412X25traffic red RAL 30204M121925,527,544,61026616695109132425 on request
K0270.73412X30traffic red RAL 30204M121925,527,544,61026616695109132430 on request
K0270.73412X40traffic red RAL 30204M121925,527,544,61026616695109132440 on request
K0270.73412X50traffic red RAL 30204M121925,527,544,61026616695109132450 on request
K0270.73412X60traffic red RAL 30204M121925,527,544,61026616695109132460 on request
K0270.71516X30black grey RAL 70215M16233032,550,61233727711012615,52630 on request
K0270.71516X40black grey RAL 70215M16233032,550,61233727711012615,52640 on request
K0270.71516X50black grey RAL 70215M16233032,550,61233727711012615,52650 on request
K0270.71516X60black grey RAL 70215M16233032,550,61233727711012615,52660 on request
K0270.72516X30orange RAL 20045M16233032,550,61233727711012615,52630 on request
K0270.72516X40orange RAL 20045M16233032,550,61233727711012615,52640 on request
K0270.72516X50orange RAL 20045M16233032,550,61233727711012615,52650 on request
K0270.72516X60orange RAL 20045M16233032,550,61233727711012615,52660 on request
K0270.73516X30traffic red RAL 30205M16233032,550,61233727711012615,52630 on request
K0270.73516X40traffic red RAL 30205M16233032,550,61233727711012615,52640 on request
K0270.73516X50traffic red RAL 30205M16233032,550,61233727711012615,52650 on request
K0270.73516X60traffic red RAL 30205M16233032,550,61233727711012615,52660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33