Product groups
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
K0982

Clamping levers, plastic, ergonomic, with internal thread,...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard components reinforced plastic, toothed ring die-cast zinc.
Soft components thermoplastic elastomer.
Steel parts:
Stainless steel, 1.4305.

Version:Steel parts bright.Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.

The push button improves disengagement and allows the handle to be easily used.
On request:Other female threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0982 Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel 315 kB

Drawings

Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel

Item selection/filter

Order No.XTDD1

HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0982.3081M8141630,555,61037,376,58188,599,52022 on request
K0982.3101M10141630,555,61037,376,58188,599,52022 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33