Product groups
Flat clamps with cam, Form B, without locating pin
K1696_B

Flat clamps with cam, Form B, without locating pin

go back

Item description/product images

DescriptionProduct description:Form B without locating pin.Material:Carbon steel.Version:Black oxidised.Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Drawing reference:
1) Clamping start position
2) Clamping end position
3) Grub screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696_B Flat clamps with cam, Form B, without locating pin 227 kB

Drawings

Flat clamps with cam, Form B, without locating pin

Item selection/filter

Order No.FormBB1B2B3D

HH2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.10400B45388365,21063533,530,51561410 on request
K1696.10600B706012558,215957504622102627 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33