Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:Particularly low workpieces can be clamped using these flat clamps.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Drawing reference:
Dimension L1 refers to clamped state.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1168 Flat clamps 244 kB

Drawings (total overview)

Flat clamps

Flat clamps narrow, Form A

More information

Drawings

Flat clamps narrow, Form A

Item selection/filter

Order No.FormBB1D1D2GHH1H2JLL1L2TClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1168.104A15544M4735223128622,7 on request
K1168.105A19755M59462,5281410735,4 on request

Flat clamps wide, Form B

More information

Drawings

Flat clamps wide, Form B

Item selection/filter

Order No.FormBB1D1D2GHH2JLL1L2TClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1168.204B15544M4752209862,52,7 on request
K1168.205B19755M5962,525111073,55,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33