Product groups
Clamping arm for swing clamp
K1813

Clamping arm for swing clamp

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black anodised.Note:Suitable for pneumatic swing clamp K1812, in the respective sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1813 Clamping arm for swing clamp 206 kB

Drawings

Clamping arm for swing clamp

Item selection/filter

Order No.SizeA

A1DD1D2D3HH1LTT1CADAcc.PriceOrder
K1813.121220453,56M3x0,586,52942,5 on request
K1813.161625575,59M04x0,7136,53652,5 on request
K1813.202520/25357108.514M06x11685173 on request
K1813.324032/4045101410,517M08x1,252296794,5 on request
K1813.505065101712,521M10x1,5251388134,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33