Product groups
Floating clamps with separate workpiece clamp and interlock
K1227

Floating clamps with separate workpiece clamp and interlock

go back

Item description/product images

DescriptionMaterial:Base body and jaws steel.
Housing aluminium.
Version:Body nitrided, black oxidised and ground.
Jaws nitrided and black oxidised.
Housing anodised blue.
Note:The floating clamp is used to clamp and support overhanging points on thin walled, sensitive and pliable components. It prevents vibrations and bending during machining.Type of operation:1. Push the floating clamp down.
2. Pivot the jaws in. The lower jaw contacts the workpiece with a light spring force.
3. Tighten the AF 18 hexagon nut with max. 15 Nm torque. The jaws clamp the workpiece, the clamp is still floating.
4. Tighten the AF 10 hexagon nut with max. 10 Nm torque. The clamping process is completed.
5. Reverse the process to release.
Assembly:Form A:
Fasten the floating clamp to the fixture with the M12 screw.
Adjust the height stop and the swivel range using the blue sleeve and lock with the 3x2.5 mm grub screws. When setting the height leave generous clearance above.
For safe operation the M12 tapped hole must always be closed.
For specific clamping applications the standard jaws can be altered or replaced.
Form B:
Fasten the floating clamp with M6 fastening holes to a fixture.
Adjust the height stop and pivot range using the blue adjusting sleeve and clamp with grub screws (4x AF 2.5). When setting the height limit, allow ample play at the top.
For specific clamping situations, the standard jaw plates can be modified or replaced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1227 Floating clamps with separate workpiece clamp and interlock 381 kB

Drawings

Floating clamps with separate workpiece clamp and interlock
Floating clamps with separate workpiece clamp and interlock

Item selection/filter

Order No.FormTravel pathmax.
clamping
travel
CADAcc.PriceOrder
K1227.100812A10 mm1228 on request
K1227.080812B81228 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33