Product groups
Wedge clamps with fixed jaw for multi-clamping system
K1749

Wedge clamps with fixed jaw for multi-clamping system

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail K1746 for multiple clamping.
The lateral fastening holes are used to fasten workpiece stops.
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps
Fastening screws.
Slot keys.
Drawing reference:
Form A: Smooth jaw face
Form B: Serrated jaw facet
Form C: With step
Form D: With machining allowance
Form E: With jaw pins
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1749 Wedge clamps with fixed jaw for multi-clamping system 360 kB

Drawings (total overview)

Wedge clamps with fixed jaw for multi-clamping system

Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth

More information

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0500112A647050253012,53,5M5M6-M12x30M12x253085 on request
K1749.0720116A86937239,74421,33,5M6M6-M16x50M16X4050150 on request
K1749.1000116A101,5111,510042,66421,65M8M8M14X1,5X50-M16X4050150 on request

Wedge clamps with fixed jaw for multi-clamping system, Form B, jaw plate serrated

More information

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form B, jaw plate serrated

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0500212B647050253012,53,5M5M6-M12x30M12x253085 on request
K1749.0720216B86937239,74421,33,5M6M6-M16x50M16X4050150 on request
K1749.1000216B101,5111,510042,66421,65M8M8M14X1,5X50-M16X4050150 on request

Wedge clamps with fixed jaw for multi-clamping system, Form C, stepped

More information

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form C, stepped

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H2H3D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0502312C717750253012,523,5M5M6-M12x30M12x253085 on request
K1749.0505312C717750253012,553,5M5M6-M12x30M12x253085 on request
K1749.0722316C91,298,67239,74421,323,5M6M6-M16x50M16X4050150 on request
K1749.0725316C91,298,67239,74421,353,5M6M6-M16x50M16X4050150 on request
K1749.1002316C107,5117,510042,66421,625M8M8M14X1,5X50-M16X4050150 on request
K1749.1005316C107,5117,510042,66421,655M8M8M14X1,5X50-M16X4050150 on request

Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance

More information

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0500412D758150253012,53,5M5M6-M12x30M12x253085 on request
K1749.0720416D951037239,74421,33,5M6M6-M16x50M16X4050150 on request
K1749.1000416D111,5121,510042,66421,65M8M8M14X1,5X50-M16X4050150 on request

Wedge clamps with fixed jaw for multi-clamping system, Form E, with jaw pins

More information

Drawings

Wedge clamps with fixed jaw for multi-clamping system, Form E, with jaw pins

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1B2H1H3H5H6D
Internal
thread
D1F
Socket head screw
DIN 912
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1749.0500512E74,580,55025301812,53,594,75M5M6-M12x30M12x253085 on request
K1749.0720516E94,61027239,7442721,33,594,75M6M6-M16x50M16X4050150 on request
K1749.1000516E11112110042,6644021,6594,75M8M8M14X1,5X50-M16X4050150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33