Product groups
Repair set for stainless steel locating cylinders
K1474

Repair set for stainless steel locating cylinders

go back

Item description/product images

DescriptionNote:Repair kit comprising setscrew, o-ring and 4-piece ball set.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1474 Repair set for stainless steel locating cylinders 110 kB

Item selection/filter

Order No.

ItemSuitable forCADAcc.PriceOrder
K1474.913013Repair SetK1474.13013 on request
K1474.913020Repair SetK1474.13020 on request
K1474.916020Repair SetK1474.16020 on request
K1474.916025Repair SetK1474.16025 on request
K1474.920020Repair SetK1474.20020 on request
K1474.920025Repair SetK1474.20025 on request
K1474.925020Repair SetK1474.25020 on request
K1474.925025Repair SetK1474.25025 on request
K1474.930020Repair SetK1474.30020 on request
K1474.930025Repair SetK1474.30025 on request
K1474.935020Repair SetK1474.35020 on request
K1474.935025Repair SetK1474.35025 on request
K1474.935040Repair SetK1474.35040 on request
K1474.935050Repair SetK1474.35050 on request
K1474.950020Repair SetK1474.50020 on request
K1474.950025Repair SetK1474.50025 on request
K1474.950040Repair SetK1474.50040 on request
K1474.950050Repair SetK1474.50050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33