Product groups
Locating cylinder stainless steel Ball Lock
K1474

Locating cylinder stainless steel Ball Lock

go back

Item description/product images

DescriptionMaterial:

Locating cylinder and ball stainless steel 1.4542.

Version:Locating cylinder and ball hardened to min. 40 HRC, bright.Note:

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1474 Locating cylinder stainless steel Ball Lock 379 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Locating cylinder stainless steel Ball Lock

Item selection/filter

Order No.

Grid plate
thickness ±0.13
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
Order No.
Repair Kit
CADAcc.PriceOrder
K1474.13013131322M527,662,53,31,2- on request
K1474.13020201322M534,662,53,31,2- on request
K1474.16020201632M636,5835,34,5- on request
K1474.16025251632M641,5835,34,5- on request
K1474.20020202040M639,510313,35,3- on request
K1474.20025252040M644,410313,35,3- on request
K1474.25020202545M8441043011- on request
K1474.25025252545M8491043011- on request
K1474.30020203050M10491354418- on request
K1474.30025253050M10541354418- on request
K1474.35020203560M12511366833- on request
K1474.35040403560M12711366833- on request
K1474.35050503560M12811366833- on request
K1474.50020205075M206420108865- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33