Product groups
Clamp straps, adjustable, Form B
K1165_B

Clamp straps, adjustable, Form B

go back

Item description/product images

DescriptionMaterial:Steel.Version:Tempered and electro zinc-plated.
Complete with DIN 787 screw for T-slots, DIN 6340 washer and DIN 6330B nut.
Note:These adjustable clamp straps can be quickly and infinitely adapted to the clamping situation. The clamp straps have different heel types both sides enabling the best end to be selected depending on the specific application. These extremely versatile clamp straps are suitable for use by metal cutting or non-cutting machining and also for press and injection-moulding applications.Accessory:K1204 Adjustable heel supportsSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1165_B Clamp strap, adjustable, Form B 265 kB

Drawings

Clamp straps, adjustable, Form B

Item selection/filter

Order No.FormVersion 2BB1D

EH
clamping range
H1H2H3H4LL1L2Slot
width
Fastening
screw(s)
Clamping
force
kN
CADAcc.PriceOrder
K1165.210115100Bwith T-slot nut443013110-4018271712115253010M10X10025 on request
K1165.212115125Bwith T-slot nut443013110-5518271712115253012M12X12530 on request
K1165.214115125Bwith T-slot nut443013110-5518271712115253014M12X12530 on request
K1165.212150160Bwith T-slot nut554117120-7020362117150353612M12X16035 on request
K1165.214150160Bwith T-slot nut554117120-7020362117150353614M12X16035 on request
K1165.216150160Bwith T-slot nut554117120-7020362117150353616M16X16040 on request
K1165.218150160Bwith T-slot nut554117120-7020362117150353618M16X16040 on request
K1165.216187200Bwith T-slot nut623021140-8030422720187444416M16X20055 on request
K1165.218187200Bwith T-slot nut623021140-8030422720187444418M16X20055 on request
K1165.220187200Bwith T-slot nut623021140-8030422720187444420M20X20060 on request
K1165.222187200Bwith T-slot nut623021140-8030422720187444422M20X20060 on request
K1165.220235250Bwith T-slot nut703025170-10031513424235604720M20X25070 on request
K1165.222235250Bwith T-slot nut703025170-10031513424235604722M20X25070 on request
K1165.224235250Bwith T-slot nut703025170-10031513424235604724M24X25075 on request
K1165.228235250Bwith T-slot nut703025170-10031513424235604728M24X25075 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33