Product groups
Thrust pad sets for compact power clamps
K2229

Thrust pad sets for compact power clamps

go back

Item description/product images

DescriptionProduct description:The integrated magnets enable the pads to be quickly and easily added as attachments to the existing thrust pads on the compact power clamp.Material:Forms A to C - stainless steel.
Form D - plastic.
Accessory:Power clamps compact K2227.Supplied withSet consists of 1 of each pad Forms A - D.Drawing reference:
A) serrated
B) cross prism
C) lengthways prism
D) smooth
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2229_Datasheet_32695_Thrust_pad_sets_for_compact_power_clamp--en 152 kB

Drawings

Thrust pad sets for compact power clamps

Overview of items (compressed)

Item selection/filter
Order No.BL

CADAcc.PriceOrder
K2229.173231,516,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33