Product groups
Face pin spanner adjustable, cranked
K2058

Face pin spanner adjustable, cranked

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Assembly tool for screwing in the flat versions of the locating bushes ball lifting pins K1921.
D1 pertains to dimension D1 of the locating bush for ball lifting pins.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2058 Face pin spanner adjustable, cranked 121 kB

Item selection/filter

Order No.D1

CADAcc.PriceOrder
K2058.088 on request
K2058.1610/12/16/20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33