Product groups
Cup holder plastic, antistaticfor aluminium profiles, closed
K1632

Cup holder plastic, antistatic for aluminium profiles, closed

go back

Item description/product images

DescriptionMaterial:Cup holder antistatic PA, carbon fibre reinforced.Note:The cup holders are fastened to the aluminium profile (type I and type B) using an M5 countersunk screw (K0708) and a slot key (K1026 or K1023).Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Applications:Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety:These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
Supplied with1x cup holder.
1x mounting.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1632 Cup holder plastic, antistaticfor aluminium profiles, closed 269 kB
 Technical information ESD 208 kB

Drawings

Cup holder plastic, antistaticfor aluminium profiles, closed

Item selection/filter

Order No.Version 1B

B1B2B3DD1D3HH1H2LL1L2CADAcc.PriceOrder
K1632.11closed331725,523100935,511811270106599,3 on request