Product groups
Swivel feet plates antistatic, Form A
K0415_A

Swivel feet plates antistatic, Form A

go back

Item description/product images

DescriptionMaterial:Plates, thermoplastic, fibreglass reinforced.Version:black.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0415_A Swivel feet plates antistatic, Form A 198 kB

Drawings

Swivel feet plates antistatic, Form A

Item selection/filter

Order No.FormSizeD

HLoad rating
max. kN
CADAcc.PriceOrder
K0415.11040A4039189 on request
K0415.11050A5049189 on request
K0415.11060A6059189 on request

Other items in this category