Product groups
Plugs with tapped hole, plastic for square tubes, Form A, square
K2031_A

Plugs with tapped hole, plastic for square tubes, Form A, square

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2031_A Plugs with tapped hole, plastic for square tubes, Form A, square 260 kB

Drawings

Plugs with tapped hole, plastic for square tubes, Form A, square

Item selection/filter

Order No.FormForm definitionAD1

HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2031.2020081520Asquare20M8516,514,5220x20x1,5-2 on request
K2031.2222081520Asquare22M8516,514,5222x22x1,5-2 on request
K2031.2525081520Asquare25M8516,514,5225x25x1,5-2 on request
K2031.3030081520Asquare30M8516,514,5230x30x1,5-2 on request
K2031.3030082530Asquare30M8516,514,5230x30x2,5-3 on request
K2031.3232081520Asquare32M852414,5232x32x1,5-2 on request
K2031.3434081520Asquare34M852414,5234x34x1,5-2 on request
K2031.3535081520Asquare35M852414,5235x35x1,5-2 on request
K2031.3838081520Asquare38M852414,5238x38x1,5-2 on request
K2031.4040081520Asquare40M852414,5240x40x1,5-2 on request
K2031.4040082530Asquare40M852414,5240x40x2,5-3 on request
K2031.4545081520Asquare45M852414,5245x45x1,5-2 on request
K2031.5050081520Asquare50M852414,5250x50x1,5-2 on request
K2031.5050082530Asquare50M852414,5250x50x2,5-3 on request
K2031.2020101520Asquare20M10516,514,5220x20x1,5-2 on request
K2031.2222101520Asquare22M10516,514,5222x22x1,5-2 on request
K2031.2525101520Asquare25M10516,514,5225x25x1,5-2 on request
K2031.3030101520Asquare30M10516,514,5230x30x1,5-2 on request
K2031.3030102530Asquare30M10516,514,5230x30x2,5-3 on request
K2031.3232101520Asquare32M1052414,5232x32x1,5-2 on request
K2031.3434101520Asquare34M1052414,5234x34x1,5-2 on request
K2031.3535101520Asquare35M1052414,5235x35x1,5-2 on request
K2031.3838101520Asquare38M1052414,5238x38x1,5-2 on request
K2031.4040101520Asquare40M1052414,5240x40x1,5-2 on request
K2031.4040102530Asquare40M1052414,5240x40x2,5-3 on request
K2031.4545101520Asquare45M1052414,5245x45x1,5-2 on request
K2031.5050101520Asquare50M1052414,5250x50x1,5-2 on request
K2031.5050102530Asquare50M1052414,5250x50x2,5-3 on request
K2031.2525121520Asquare25M12516,514,5225x25x1,5-2 on request
K2031.3030121520Asquare30M12516,514,5230x30x1,5-2 on request
K2031.3030122530Asquare30M12516,514,5230x30x2,5-3 on request
K2031.3232121520Asquare32M1252414,5232x32x1,5-2 on request
K2031.3434121520Asquare34M1252414,5234x34x1,5-2 on request
K2031.3535121520Asquare35M1252414,5235x35x1,5-2 on request
K2031.3838121520Asquare38M1252414,5238x38x1,5-2 on request
K2031.4040121520Asquare40M1252414,5240x40x1,5-2 on request
K2031.4040122530Asquare40M1252414,5240x40x2,5-3 on request
K2031.4545121520Asquare45M1252414,5245x45x1,5-2 on request
K2031.5050121520Asquare50M1252414,5250x50x1,5-2 on request
K2031.5050122530Asquare50M1252414,5250x50x2,5-3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33