Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel grade 10.9
(M3 8.8)
Version:Stop screw black oxidised.
Nut electro zinc-plated.
Note:Size M3 stop screw only available in grade 8.8.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1200 Stop screws 140 kB

Drawings (total overview)

Stop screw steel grade 10.9.

Stop screw, steel grade 10.9 with flat head

More information

Drawings

Stop screw, steel grade 10.9 with flat head

Item selection/filter

Order No.

FormDLKSWCADAcc.PriceOrder
K1200.10316AM31625,5 on request
K1200.10325AM32525,5 on request
K1200.10416AM4162,57 on request
K1200.10425AM4252,57 on request
K1200.10435AM4352,57 on request
K1200.10516AM5163,58 on request
K1200.10525AM5253,58 on request
K1200.10535AM5353,58 on request
K1200.10625AM6253,810 on request
K1200.10635AM6353,810 on request
K1200.10640AM6403,810 on request
K1200.10812AM812513 on request
K1200.10816AM816513 on request
K1200.10820AM820513 on request
K1200.10825AM825513 on request
K1200.10830AM830513 on request
K1200.10835AM835513 on request
K1200.10840AM840513 on request
K1200.10845AM845513 on request
K1200.10850AM850513 on request
K1200.10855AM855513 on request
K1200.10865AM865513 on request
K1200.10870AM870513 on request
K1200.10885AM885513 on request
K1200.11035AM1035617 on request
K1200.11040AM1040617 on request
K1200.11050AM1050617 on request
K1200.11060AM1060617 on request
K1200.11240AM1240719 on request
K1200.11260AM1260719 on request
K1200.11270AM1270719 on request
K1200.11650AM16509,524 on request
K1200.11660AM16609,524 on request
K1200.11670AM16709,524 on request

Stop screw, steel grade 10.9 with rounded head

More information

Drawings

Stop screw, steel grade 10.9 with rounded head

Item selection/filter

Order No.

FormDLKSWSR1CADAcc.PriceOrder
K1200.20316BM31625,510 on request
K1200.20325BM32525,510 on request
K1200.20416BM4162,5710 on request
K1200.20425BM4252,5710 on request
K1200.20435BM4352,5710 on request
K1200.20516BM5163,5812 on request
K1200.20525BM5253,5812 on request
K1200.20535BM5353,5812 on request
K1200.20625BM6253,81015 on request
K1200.20635BM6353,81015 on request
K1200.20640BM6403,81015 on request
K1200.20812BM81251320 on request
K1200.20816BM81651320 on request
K1200.20820BM82051320 on request
K1200.20825BM82551320 on request
K1200.20830BM83051320 on request
K1200.20835BM83551320 on request
K1200.20840BM84051320 on request
K1200.20845BM84551320 on request
K1200.20850BM85051320 on request
K1200.20855BM85551320 on request
K1200.20865BM86551320 on request
K1200.20870BM87051320 on request
K1200.20885BM88551320 on request
K1200.21035BM103561730 on request
K1200.21040BM104061730 on request
K1200.21050BM105061730 on request
K1200.21060BM106061730 on request
K1200.21240BM124071930 on request
K1200.21260BM126071930 on request
K1200.21270BM127071930 on request
K1200.21650BM16509,52435 on request
K1200.21660BM16609,52435 on request
K1200.21670BM16709,52435 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33