Product groups

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration).Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0351_Datasheet_32889_Locating_pins_with_ball-end_Form_B_--en 278 kB

Drawings (total overview)

Locating pins with ball-end Form B

Locating pins with ball end Form B, internal thread one side in blind hole

More information

Drawings

Locating pins with ball end Form B, internal thread one side in blind hole

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0351.06tool steel1646462M2,54,5R 1Blind hole on request
K0351.08tool steel1868682M36R 2Blind hole on request
K0351.10tool steel1107107102,5M36R 2,5Blind hole on request
K0351.12tool steel1128128123M48R 3Blind hole on request
K0351.14tool steel114101410143,5M48R 3,5Blind hole on request
K0351.16tool steel116121612164M510R 4Blind hole on request
K0351.20tool steel120142014205M510R 5Blind hole on request
K0351.22tool steel122162216225,5M510R 5,5Blind hole on request
K0351.25tool steel125182518256M510R 6Blind hole on request
K0351.506stainless steel1646462M2,54,5R 1Blind hole on request
K0351.508stainless steel1868682M36R 2Blind hole on request
K0351.510stainless steel1107107102,5M36R 2,5Blind hole on request
K0351.512stainless steel1128128123M48R 3Blind hole on request
K0351.514stainless steel114101410143,5M48R 3,5Blind hole on request
K0351.516stainless steel116121612164M510R 4Blind hole on request
K0351.520stainless steel120142014205M510R 5Blind hole on request

Locating pins with ball end Form B, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0351.2002tool steel220142014205M510R 5Blind hole on request
K0351.2202tool steel222162216225,5M510R 5,5Blind hole on request
K0351.2502tool steel225182518256M510R 6Blind hole on request
K0351.52002stainless steel220142014205M510R 5Blind hole on request

Locating pins with ball end Form B, internal thread both sides in blind holes

More information

Drawings

Locating pins with ball end Form B, internal thread both sides in blind holes

Item selection/filter

Order No.Material

SizeABCDEFGHJThreaded core holeCADAcc.PriceOrder
K0351.0602tool steel3646462M2,54,5R 1Through hole on request
K0351.0802tool steel3868682M36R 2Through hole on request
K0351.1002tool steel3107107102,5M36R 2,5Through hole on request
K0351.1202tool steel3128128123M48R 3Through hole on request
K0351.1402tool steel314101410143,5M48R 3,5Through hole on request
K0351.1602tool steel316121612164M510R 4Through hole on request
K0351.50602stainless steel3646462M2,54,5R 1Through hole on request
K0351.50802stainless steel3868682M36R 2Through hole on request
K0351.51002stainless steel3107107102,5M36R 2,5Through hole on request
K0351.51202stainless steel3128128123M48R 3Through hole on request
K0351.51402stainless steel314101410143,5M48R 3,5Through hole on request
K0351.51602stainless steel316121612164M510R 4Through hole on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33