Product groups
Cam-action indexing plungers with stop, stainless steel, Form B
K1285_B

Cam-action indexing plungers with stop, stainless steel, Form B

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1285_B Cam-action indexing plungers with stop, stainless steel, Form B 278 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form B

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1285.1050410Bleft4M101038251593610171814 on request
K1285.1050510Bleft5M101038251593610171,3814 on request
K1285.1050610Bleft6M101038251593610171,8814 on request
K1285.1050512Bleft5M121247,8301910,83,6812191,3815 on request
K1285.1050612Bleft6M121247,8301910,83,6812191,8815 on request
K1285.1050812Bleft8M121247,8301910,83,6812192,3815 on request
K1285.1050616Bleft6M161660,4402614,44,81016241,81535 on request
K1285.1050816Bleft8M161660,4402614,44,81016242,31535 on request
K1285.1051016Bleft10M161660,4402614,44,81016242,81535 on request
K1285.10508201Bleft8M20x1,5207050301861220302,32060 on request
K1285.10510201Bleft10M20x1,5207050301861220302,82060 on request
K1285.10512201Bleft12M20x1,52070503018612203032060 on request
K1285.2050410Bright4M101038251593610171814 on request
K1285.2050510Bright5M101038251593610171,3814 on request
K1285.2050610Bright6M101038251593610171,8814 on request
K1285.2050512Bright5M121247,8301910,83,6812191,3815 on request
K1285.2050612Bright6M121247,8301910,83,6812191,8815 on request
K1285.2050812Bright8M121247,8301910,83,6812192,3815 on request
K1285.2050616Bright6M161660,4402614,44,81016241,81535 on request
K1285.2050816Bright8M161660,4402614,44,81016242,31535 on request
K1285.2051016Bright10M161660,4402614,44,81016242,81535 on request
K1285.20508201Bright8M20x1,5207050301861220302,32060 on request
K1285.20510201Bright10M20x1,5207050301861220302,82060 on request
K1285.20512201Bright12M20x1,52070503018612203032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33