Product groups
Cam-action indexing plungers with stop, stainless steel, Form A
K1285_A

Cam-action indexing plungers with stop, stainless steel, Form A

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1285_A Cam-action indexing plungers with stop, stainless steel, Form A 226 kB

Drawings

Cam-action indexing plungers with stop, stainless steel, Form A

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1285.1040410Aleft4M1010382515936101814 on request
K1285.1040510Aleft5M1010382515936101,3814 on request
K1285.1040610Aleft6M1010382515936101,8814 on request
K1285.1040512Aleft5M121247,8301910,83,68121,3815 on request
K1285.1040612Aleft6M121247,8301910,83,68121,8815 on request
K1285.1040812Aleft8M121247,8301910,83,68122,3815 on request
K1285.1040616Aleft6M161660,4402614,44,810161,81535 on request
K1285.1040816Aleft8M161660,4402614,44,810162,31535 on request
K1285.1041016Aleft10M161660,4402614,44,810162,81535 on request
K1285.10408201Aleft8M20x1,52070503018612202,32060 on request
K1285.10410201Aleft10M20x1,52070503018612202,82060 on request
K1285.10412201Aleft12M20x1,520705030186122032060 on request
K1285.2040410Aright4M1010382515936101814 on request
K1285.2040510Aright5M1010382515936101,3814 on request
K1285.2040610Aright6M1010382515936101,8814 on request
K1285.2040512Aright5M121247,8301910,83,68121,3815 on request
K1285.2040612Aright6M121247,8301910,83,68121,8815 on request
K1285.2040812Aright8M121247,8301910,83,68122,3815 on request
K1285.2040616Aright6M161660,4402614,44,810161,81535 on request
K1285.2040816Aright8M161660,4402614,44,810162,31535 on request
K1285.2041016Aright10M161660,4402614,44,810162,81535 on request
K1285.20408201Aright8M20x1,52070503018612202,32060 on request
K1285.20410201Aright10M20x1,52070503018612202,82060 on request
K1285.20412201Aright12M20x1,520705030186122032060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33