Product groups
Cam-action indexing plunger, stainless steel
with hexagon, Form D
K1680_D

Cam-action indexing plunger, stainless steel with hexagon, Form...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1680_D Cam-action indexing plunger, stainless steel with hexagon, Form D 259 kB

Drawings

Cam-action indexing plunger, stainless steel
with hexagon, Form D

Item selection/filter

Order No.FormComponent
colour
DD1D2LL1L3BB1HFx30°SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1680.1070410Dblack grey RAL 70214M101039,526,31510,94,9611017814 on request
K1680.1070510Dblack grey RAL 70215M101039,526,31510,94,961,31017814 on request
K1680.1070610Dblack grey RAL 70216M101039,526,31510,94,961,81017814 on request
K1680.10704101Dblack grey RAL 70214M10x11039,526,31510,94,9611017814 on request
K1680.10705101Dblack grey RAL 70215M10x11039,526,31510,94,961,31017814 on request
K1680.10706101Dblack grey RAL 70216M10x11039,526,31510,94,961,81017814 on request
K1680.1070512Dblack grey RAL 70215M121248,431,11912,95,781,31219815 on request
K1680.1070612Dblack grey RAL 70216M121248,431,11912,95,781,81219815 on request
K1680.1070812Dblack grey RAL 70218M121248,431,11912,95,782,31219815 on request
K1680.10705121Dblack grey RAL 70215M12x1,51248,431,11912,95,781,31219815 on request
K1680.10706121Dblack grey RAL 70216M12x1,51248,431,11912,95,781,81219815 on request
K1680.10708121Dblack grey RAL 70218M12x1,51248,431,11912,95,782,31219815 on request
K1680.1070616Dblack grey RAL 70216M161662,341,52616,67101,816241535 on request
K1680.1070816Dblack grey RAL 70218M161662,341,52616,67102,316241535 on request
K1680.1071016Dblack grey RAL 702110M161662,341,52616,67102,816241535 on request
K1680.10706161Dblack grey RAL 70216M16x1,51662,341,52616,67101,816241535 on request
K1680.10708161Dblack grey RAL 70218M16x1,51662,341,52616,67102,316241535 on request
K1680.10710161Dblack grey RAL 702110M16x1,51662,341,52616,67102,816241535 on request
K1680.1070820Dblack grey RAL 70218M202072,351,33020,58,5122,320302060 on request
K1680.1071020Dblack grey RAL 702110M202072,351,33020,58,5122,820302060 on request
K1680.1071220Dblack grey RAL 702112M202072,351,33020,58,512320302060 on request
K1680.10708201Dblack grey RAL 70218M20x1,52072,351,33020,58,5122,320302060 on request
K1680.10710201Dblack grey RAL 702110M20x1,52072,351,33020,58,5122,820302060 on request
K1680.10712201Dblack grey RAL 702112M20x1,52072,351,33020,58,512320302060 on request
K1680.10704102Dorange RAL 20044M101039,526,31510,94,9611017814 on request
K1680.10705102Dorange RAL 20045M101039,526,31510,94,961,31017814 on request
K1680.10706102Dorange RAL 20046M101039,526,31510,94,961,81017814 on request
K1680.107041012Dorange RAL 20044M10x11039,526,31510,94,9611017814 on request
K1680.107051012Dorange RAL 20045M10x11039,526,31510,94,961,31017814 on request
K1680.107061012Dorange RAL 20046M10x11039,526,31510,94,961,81017814 on request
K1680.10705122Dorange RAL 20045M121248,431,11912,95,781,31219815 on request
K1680.10706122Dorange RAL 20046M121248,431,11912,95,781,81219815 on request
K1680.10708122Dorange RAL 20048M121248,431,11912,95,782,31219815 on request
K1680.107051212Dorange RAL 20045M12x1,51248,431,11912,95,781,31219815 on request
K1680.107061212Dorange RAL 20046M12x1,51248,431,11912,95,781,81219815 on request
K1680.107081212Dorange RAL 20048M12x1,51248,431,11912,95,782,31219815 on request
K1680.10706162Dorange RAL 20046M161662,341,52616,67101,816241535 on request
K1680.10708162Dorange RAL 20048M161662,341,52616,67102,316241535 on request
K1680.10710162Dorange RAL 200410M161662,341,52616,67102,816241535 on request
K1680.107061612Dorange RAL 20046M16x1,51662,341,52616,67101,816241535 on request
K1680.107081612Dorange RAL 20048M16x1,51662,341,52616,67102,316241535 on request
K1680.107101612Dorange RAL 200410M16x1,51662,341,52616,67102,816241535 on request
K1680.10708202Dorange RAL 20048M202072,351,33020,58,5122,320302060 on request
K1680.10710202Dorange RAL 200410M202072,351,33020,58,5122,820302060 on request
K1680.10712202Dorange RAL 200412M202072,351,33020,58,512320302060 on request
K1680.107082012Dorange RAL 20048M20x1,52072,351,33020,58,5122,320302060 on request
K1680.107102012Dorange RAL 200410M20x1,52072,351,33020,58,5122,820302060 on request
K1680.107122012Dorange RAL 200412M20x1,52072,351,33020,58,512320302060 on request
K1680.107041016Dcolza yellow RAL 10214M101039,526,31510,94,9611017814 on request
K1680.107051016Dcolza yellow RAL 10215M101039,526,31510,94,961,31017814 on request
K1680.107061016Dcolza yellow RAL 10216M101039,526,31510,94,961,81017814 on request
K1680.1070410116Dcolza yellow RAL 10214M10x11039,526,31510,94,9611017814 on request
K1680.1070510116Dcolza yellow RAL 10215M10x11039,526,31510,94,961,31017814 on request
K1680.1070610116Dcolza yellow RAL 10216M10x11039,526,31510,94,961,81017814 on request
K1680.107051216Dcolza yellow RAL 10215M121248,431,11912,95,781,31219815 on request
K1680.107061216Dcolza yellow RAL 10216M121248,431,11912,95,781,81219815 on request
K1680.107081216Dcolza yellow RAL 10218M121248,431,11912,95,782,31219815 on request
K1680.1070512116Dcolza yellow RAL 10215M12x1,51248,431,11912,95,781,31219815 on request
K1680.1070612116Dcolza yellow RAL 10216M12x1,51248,431,11912,95,781,81219815 on request
K1680.1070812116Dcolza yellow RAL 10218M12x1,51248,431,11912,95,782,31219815 on request
K1680.107061616Dcolza yellow RAL 10216M161662,341,52616,67101,816241535 on request
K1680.107081616Dcolza yellow RAL 10218M161662,341,52616,67102,316241535 on request
K1680.107101616Dcolza yellow RAL 102110M161662,341,52616,67102,816241535 on request
K1680.1070616116Dcolza yellow RAL 10216M16x1,51662,341,52616,67101,816241535 on request
K1680.1070816116Dcolza yellow RAL 10218M16x1,51662,341,52616,67102,316241535 on request
K1680.1071016116Dcolza yellow RAL 102110M16x1,51662,341,52616,67102,816241535 on request
K1680.107082016Dcolza yellow RAL 10218M202072,351,33020,58,5122,320302060 on request
K1680.107102016Dcolza yellow RAL 102110M202072,351,33020,58,5122,820302060 on request
K1680.107122016Dcolza yellow RAL 102112M202072,351,33020,58,512320302060 on request
K1680.1070820116Dcolza yellow RAL 10218M20x1,52072,351,33020,58,5122,320302060 on request
K1680.1071020116Dcolza yellow RAL 102110M20x1,52072,351,33020,58,5122,820302060 on request
K1680.1071220116Dcolza yellow RAL 102112M20x1,52072,351,33020,58,512320302060 on request
K1680.107041084Dtraffic red RAL 30204M101039,526,31510,94,9611017814 on request
K1680.107051084Dtraffic red RAL 30205M101039,526,31510,94,961,31017814 on request
K1680.107061084Dtraffic red RAL 30206M101039,526,31510,94,961,81017814 on request
K1680.1070410184Dtraffic red RAL 30204M10x11039,526,31510,94,9611017814 on request
K1680.1070510184Dtraffic red RAL 30205M10x11039,526,31510,94,961,31017814 on request
K1680.1070610184Dtraffic red RAL 30206M10x11039,526,31510,94,961,81017814 on request
K1680.107051284Dtraffic red RAL 30205M121248,431,11912,95,781,31219815 on request
K1680.107061284Dtraffic red RAL 30206M121248,431,11912,95,781,81219815 on request
K1680.107081284Dtraffic red RAL 30208M121248,431,11912,95,782,31219815 on request
K1680.1070512184Dtraffic red RAL 30205M12x1,51248,431,11912,95,781,31219815 on request
K1680.1070612184Dtraffic red RAL 30206M12x1,51248,431,11912,95,781,81219815 on request
K1680.1070812184Dtraffic red RAL 30208M12x1,51248,431,11912,95,782,31219815 on request
K1680.107061684Dtraffic red RAL 30206M161662,341,52616,67101,816241535 on request
K1680.107081684Dtraffic red RAL 30208M161662,341,52616,67102,316241535 on request
K1680.107101684Dtraffic red RAL 302010M161662,341,52616,67102,816241535 on request
K1680.1070616184Dtraffic red RAL 30206M16x1,51662,341,52616,67101,816241535 on request
K1680.1070816184Dtraffic red RAL 30208M16x1,51662,341,52616,67102,316241535 on request
K1680.1071016184Dtraffic red RAL 302010M16x1,51662,341,52616,67102,816241535 on request
K1680.107082084Dtraffic red RAL 30208M202072,351,33020,58,5122,320302060 on request
K1680.107102084Dtraffic red RAL 302010M202072,351,33020,58,5122,820302060 on request
K1680.107122084Dtraffic red RAL 302012M202072,351,33020,58,512320302060 on request
K1680.1070820184Dtraffic red RAL 30208M20x1,52072,351,33020,58,5122,320302060 on request
K1680.1071020184Dtraffic red RAL 302010M20x1,52072,351,33020,58,5122,820302060 on request
K1680.1071220184Dtraffic red RAL 302012M20x1,52072,351,33020,58,512320302060 on request
K1680.107041086Dsignal green RAL 60324M101039,526,31510,94,9611017814 on request
K1680.107051086Dsignal green RAL 60325M101039,526,31510,94,961,31017814 on request
K1680.107061086Dsignal green RAL 60326M101039,526,31510,94,961,81017814 on request
K1680.1070410186Dsignal green RAL 60324M10x11039,526,31510,94,9611017814 on request
K1680.1070510186Dsignal green RAL 60325M10x11039,526,31510,94,961,31017814 on request
K1680.1070610186Dsignal green RAL 60326M10x11039,526,31510,94,961,81017814 on request
K1680.107051286Dsignal green RAL 60325M121248,431,11912,95,781,31219815 on request
K1680.107061286Dsignal green RAL 60326M121248,431,11912,95,781,81219815 on request
K1680.107081286Dsignal green RAL 60328M121248,431,11912,95,782,31219815 on request
K1680.1070512186Dsignal green RAL 60325M12x1,51248,431,11912,95,781,31219815 on request
K1680.1070612186Dsignal green RAL 60326M12x1,51248,431,11912,95,781,81219815 on request
K1680.1070812186Dsignal green RAL 60328M12x1,51248,431,11912,95,782,31219815 on request
K1680.107061686Dsignal green RAL 60326M161662,341,52616,67101,816241535 on request
K1680.107081686Dsignal green RAL 60328M161662,341,52616,67102,316241535 on request
K1680.107101686Dsignal green RAL 603210M161662,341,52616,67102,816241535 on request
K1680.1070616186Dsignal green RAL 60326M16x1,51662,341,52616,67101,816241535 on request
K1680.1070816186Dsignal green RAL 60328M16x1,51662,341,52616,67102,316241535 on request
K1680.1071016186Dsignal green RAL 603210M16x1,51662,341,52616,67102,816241535 on request
K1680.107082086Dsignal green RAL 60328M202072,351,33020,58,5122,320302060 on request
K1680.107102086Dsignal green RAL 603210M202072,351,33020,58,5122,820302060 on request
K1680.107122086Dsignal green RAL 603212M202072,351,33020,58,512320302060 on request
K1680.1070820186Dsignal green RAL 60328M20x1,52072,351,33020,58,5122,320302060 on request
K1680.1071020186Dsignal green RAL 603210M20x1,52072,351,33020,58,5122,820302060 on request
K1680.1071220186Dsignal green RAL 603212M20x1,52072,351,33020,58,512320302060 on request
K1680.107041087Dtraffic blue RAL 50174M101039,526,31510,94,9611017814 on request
K1680.107051087Dtraffic blue RAL 50175M101039,526,31510,94,961,31017814 on request
K1680.107061087Dtraffic blue RAL 50176M101039,526,31510,94,961,81017814 on request
K1680.1070410187Dtraffic blue RAL 50174M10x11039,526,31510,94,9611017814 on request
K1680.1070510187Dtraffic blue RAL 50175M10x11039,526,31510,94,961,31017814 on request
K1680.1070610187Dtraffic blue RAL 50176M10x11039,526,31510,94,961,81017814 on request
K1680.107051287Dtraffic blue RAL 50175M121248,431,11912,95,781,31219815 on request
K1680.107061287Dtraffic blue RAL 50176M121248,431,11912,95,781,81219815 on request
K1680.107081287Dtraffic blue RAL 50178M121248,431,11912,95,782,31219815 on request
K1680.1070512187Dtraffic blue RAL 50175M12x1,51248,431,11912,95,781,31219815 on request
K1680.1070612187Dtraffic blue RAL 50176M12x1,51248,431,11912,95,781,81219815 on request
K1680.1070812187Dtraffic blue RAL 50178M12x1,51248,431,11912,95,782,31219815 on request
K1680.107061687Dtraffic blue RAL 50176M161662,341,52616,67101,816241535 on request
K1680.107081687Dtraffic blue RAL 50178M161662,341,52616,67102,316241535 on request
K1680.107101687Dtraffic blue RAL 501710M161662,341,52616,67102,816241535 on request
K1680.1070616187Dtraffic blue RAL 50176M16x1,51662,341,52616,67101,816241535 on request
K1680.1070816187Dtraffic blue RAL 50178M16x1,51662,341,52616,67102,316241535 on request
K1680.1071016187Dtraffic blue RAL 501710M16x1,51662,341,52616,67102,816241535 on request
K1680.107082087Dtraffic blue RAL 50178M202072,351,33020,58,5122,320302060 on request
K1680.107102087Dtraffic blue RAL 501710M202072,351,33020,58,5122,820302060 on request
K1680.107122087Dtraffic blue RAL 501712M202072,351,33020,58,512320302060 on request
K1680.1070820187Dtraffic blue RAL 50178M20x1,52072,351,33020,58,5122,320302060 on request
K1680.1071020187Dtraffic blue RAL 501710M20x1,52072,351,33020,58,5122,820302060 on request
K1680.1071220187Dtraffic blue RAL 501712M20x1,52072,351,33020,58,512320302060 on request
K1680.107041088Dlight grey RAL 70354M101039,526,31510,94,9611017814 on request
K1680.107051088Dlight grey RAL 70355M101039,526,31510,94,961,31017814 on request
K1680.107061088Dlight grey RAL 70356M101039,526,31510,94,961,81017814 on request
K1680.1070410188Dlight grey RAL 70354M10x11039,526,31510,94,9611017814 on request
K1680.1070510188Dlight grey RAL 70355M10x11039,526,31510,94,961,31017814 on request
K1680.1070610188Dlight grey RAL 70356M10x11039,526,31510,94,961,81017814 on request
K1680.107051288Dlight grey RAL 70355M121248,431,11912,95,781,31219815 on request
K1680.107061288Dlight grey RAL 70356M121248,431,11912,95,781,81219815 on request
K1680.107081288Dlight grey RAL 70358M121248,431,11912,95,782,31219815 on request
K1680.1070512188Dlight grey RAL 70355M12x1,51248,431,11912,95,781,31219815 on request
K1680.1070612188Dlight grey RAL 70356M12x1,51248,431,11912,95,781,81219815 on request
K1680.1070812188Dlight grey RAL 70358M12x1,51248,431,11912,95,782,31219815 on request
K1680.107061688Dlight grey RAL 70356M161662,341,52616,67101,816241535 on request
K1680.107081688Dlight grey RAL 70358M161662,341,52616,67102,316241535 on request
K1680.107101688Dlight grey RAL 703510M161662,341,52616,67102,816241535 on request
K1680.1070616188Dlight grey RAL 70356M16x1,51662,341,52616,67101,816241535 on request
K1680.1070816188Dlight grey RAL 70358M16x1,51662,341,52616,67102,316241535 on request
K1680.1071016188Dlight grey RAL 703510M16x1,51662,341,52616,67102,816241535 on request
K1680.107082088Dlight grey RAL 70358M202072,351,33020,58,5122,320302060 on request
K1680.107102088Dlight grey RAL 703510M202072,351,33020,58,5122,820302060 on request
K1680.107122088Dlight grey RAL 703512M202072,351,33020,58,512320302060 on request
K1680.1070820188Dlight grey RAL 70358M20x1,52072,351,33020,58,5122,320302060 on request
K1680.1071020188Dlight grey RAL 703510M20x1,52072,351,33020,58,5122,820302060 on request
K1680.1071220188Dlight grey RAL 703512M20x1,52072,351,33020,58,512320302060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33