Product groups
Cam-action indexing plunger, stainless steel
with hexagon, Form A
K1680_A

Cam-action indexing plunger, stainless steel with hexagon, Form...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:Grip 1.4308
Threaded sleeve and indexing pin 1.4305
Spring 1.4310
Grip cap thermoplastic PA.
Version:Threaded sleeve, spring and grip bright.
Indexing pin ground and bright.
Grip cap in various colours:
- black grey RAL 7021.
- pure orange RAL 2004.
- colza yellow RAL 1021.
- traffic red RAL 3020.
- signal green RAL 6032.
- traffic blue RAL 5017.
- light grey RAL 7035.
Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Sleeves with a hexagon serve as assembly aids.
On request:Special versions.
Accessory:Mounting bracket K0638.
Positioning bushes K1290, K1839, K1840.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1680_A Cam-action indexing plunger, stainless steel with hexagon, Form A 181 kB

Drawings

Cam-action indexing plunger, stainless steel
with hexagon, Form A

Item selection/filter

Order No.FormDD1D2LL1L3BB1HFx30°SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1680.1040410A4M101038,52515936110814 on request
K1680.1040510A5M101038,525159361,310814 on request
K1680.1040610A6M101038,525159361,810814 on request
K1680.10404101A4M10x11038,52515936110814 on request
K1680.10405101A5M10x11038,525159361,310814 on request
K1680.10406101A6M10x11038,525159361,810814 on request
K1680.1040512A5M121247,4301910,83,681,312815 on request
K1680.1040612A6M121247,4301910,83,681,812815 on request
K1680.1040812A8M121247,4301910,83,682,312815 on request
K1680.10405121A5M12x1,51247,4301910,83,681,312815 on request
K1680.10406121A6M12x1,51247,4301910,83,681,812815 on request
K1680.10408121A8M12x1,51247,4301910,83,682,312815 on request
K1680.1040616A6M161661,2402614,44,8101,8161535 on request
K1680.1040816A8M161661,2402614,44,8102,3161535 on request
K1680.1041016A10M161661,2402614,44,8102,8161535 on request
K1680.10406161A6M16x1,51661,2402614,44,8101,8161535 on request
K1680.10408161A8M16x1,51661,2402614,44,8102,3161535 on request
K1680.10410161A10M16x1,51661,2402614,44,8102,8161535 on request
K1680.1040820A8M2020715030186122,3202060 on request
K1680.1041020A10M2020715030186122,8202060 on request
K1680.1041220A12M2020715030186123202060 on request
K1680.10408201A8M20x1,520715030186122,3202060 on request
K1680.10410201A10M20x1,520715030186122,8202060 on request
K1680.10412201A12M20x1,520715030186123202060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33