Product groups
Scales, vernier scale and zero marks stainless steel, self-adhesive
K0759

Linear scales self-adhesive, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0759 Linear scales self-adhesive, stainless steel 146 kB

Drawings (total overview)

Linear scales self-adhesive, stainless steel

Stainless steel linear scales, self-adhesive

More information

Drawings

Stainless steel linear scales, self-adhesive

Item selection/filter

Order No.Kind of fasteningProduct typeVersion 1Zero pointDivisionGraduationsBHLCADAcc.PriceOrder
K0759.000010X0300self adhesivescalehorizontalleft1 mmbottom151300 on request
K0759.000010X0500self adhesivescalehorizontalleft1 mmbottom151500 on request
K0759.000010X0700self adhesivescalehorizontalleft1 mmbottom151700 on request
K0759.000010X1000self adhesivescalehorizontalleft1 mmbottom1511000 on request
K0759.010010X0300self adhesivescaleverticaltop1 mmleft151300 on request
K0759.010010X0500self adhesivescaleverticaltop1 mmleft151500 on request
K0759.010010X0700self adhesivescaleverticaltop1 mmleft151700 on request
K0759.010010X1000self adhesivescaleverticaltop1 mmleft1511000 on request

Nonius and zero reference, stainless steel, self-adhesive

More information

Drawings

Nonius and zero reference, stainless steel, self-adhesive

Item selection/filter

Order No.Product typeVersion 1Zero pointGraduationsB

HCADAcc.PriceOrder
K0759.0001Vernier scalehorizontallefttop151 on request
K0759.0101Vernier scaleverticaltopright151 on request
K0759.00zero reference markhorizontal--151 on request
K0759.01zero reference markvertical--151 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33