Product groups
Scales, vernier scale and zero marks stainless steel, self-adhesive
K0759

Linear scales self-adhesive, stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4310.

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0759 Linear scales self-adhesive, stainless steel 146 kB

Drawings (total overview)

Linear scales self-adhesive, stainless steel

Item selection/filter

Order No.Product typeVersion 1Zero pointDivisionGraduationsLCADAcc.PriceOrder
K0759.000010X0300scalehorizontalleft1 mmbottom300 on request
K0759.000010X0500scalehorizontalleft1 mmbottom500 on request
K0759.000010X0700scalehorizontalleft1 mmbottom700 on request
K0759.000010X1000scalehorizontalleft1 mmbottom1000 on request
K0759.010010X0300scaleverticaltop1 mmleft300 on request
K0759.010010X0500scaleverticaltop1 mmleft500 on request
K0759.010010X0700scaleverticaltop1 mmleft700 on request
K0759.010010X1000scaleverticaltop1 mmleft1000 on request
K0759.0001Vernier scalehorizontalleft-top40 on request
K0759.0101Vernier scaleverticaltop-right40 on request
K0759.00zero reference markhorizontal---30 on request
K0759.01zero reference markvertical---30 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33