Product groups
Wheels polyamide heavy-duty version
K1784

Wheels polyamide heavy-duty version

go back

Item description/product images

Back to group overview
DescriptionMaterial:Polyamide.Note:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Suitable as replacement rollers for the castors K1772.
Drawing reference:
Form A: plain bearing
Form B: ball bearing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1784 Wheels polyamide heavy-duty version 204 kB

Drawings (total overview)

Wheels polyamide heavy-duty version

Item selection/filter

Order No.

Form

Form definitionDD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1784.07532APlain bearing75123235300 on request
K1784.10037APlain bearing100153745500 on request
K1784.12540APlain bearing125154045700 on request
K1784.15050APlain bearing150205060800 on request
K1784.20050APlain bearing2002050601500 on request
K1784.25065APlain bearing2502565702000 on request
K1784.075321BBall bearing75153235300 on request
K1784.100371BBall bearing100153745500 on request
K1784.125401BBall bearing125204045700 on request
K1784.150501BBall bearing150205060800 on request
K1784.200501BBall bearing2002550601500 on request
K1784.250651BBall bearing2502565652000 on request