Product groups
Tommy barswith fixed or sliding T-bar, DIN 6305 or DIN 6307
K0755

Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Black oxidised.Note:By the version with sliding T-bar the bar is held in any desired position by a spring in the body. End stops prevent the bar falling out.
By the version with fixed T-bar the bar is pressed in.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0755 Tommy barswith fixed or sliding T-bar, DIN 6305 or DIN 6307 188 kB

Drawings (total overview)

Tommy barswith fixed or sliding T-bar, DIN 6305 or DIN 6307

Tommy bars with fixed spindle, DIN 6305

More information

Drawings

Tommy bars with fixed spindle, DIN 6305

Item selection/filter

Order No.

Version 1D1D2D3L1L2L3CADAcc.PriceOrder
K0755.110fixed t-barM10188206080 on request
K0755.112fixed t-barM1220102570100 on request
K0755.116fixed t-barM1624123585120 on request
K0755.120fixed t-barM2030164095140 on request

Tommy bars with sliding T-bar, DIN 6307

More information

Drawings

Tommy bars with sliding T-bar, DIN 6307

Item selection/filter

Order No.

Version 1D1D2D3L1L2L3CADAcc.PriceOrder
K0755.210sliding t-barM10188206080 on request
K0755.212sliding t-barM1220102570100 on request
K0755.216sliding t-barM1624133585120 on request
K0755.220sliding t-barM2030164095140 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33