Product groups

Item description/product images

DescriptionMaterial:Spring steelVersion:Electro zinc-plated.Note:SL retainers prevent axial movement on shafts, axles and bolts with a groove or slot. The curvature provides a high degree of tension for a tight fit and compensates for tolerances. The SL retainers offer a high level of security against unintentional loosening.

Assembly and disassembly is possible both with and without assembly tools.
Accessory:Pin with groove for circlip suitable for clevises K1454.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2232 SL retainers, steel 161 kB

Drawings

SL retainers, steel

Item selection/filter

Order No.

ABB1D1D2HH1LMZCADAcc.PriceOrder
K2232.040774,18,643,20,31,920,640,5 on request
K2232.05099510,9540,42,252,50,740,5 on request
K2232.0611116,213,9650,43,130,741 on request
K2232.0814148,618860,453,53,50,940,5 on request
K2232.10181810221080,53,64,51,051 on request
K2232.12222211,825,91290,54,85,51,151 on request
K2232.142525,113,530,214100,64,85,51,251,25 on request
K2232.16282816,23416120,64,861,351,5 on request