Product groups
Handwheels with revolving cylinder grip
K0257

Handwheels with revolving cylinder grip

go back

Item description/product images

DescriptionMaterial:

Handwheel body and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version:Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0257 Handwheels with revolving cylinder grip 383 kB

Drawings

Handwheels with revolving cylinder grip
Handwheels with revolving cylinder grip

Item selection/filter

Overview of items (compressed)
Order No.Version 1Version 2Component
material
D

D1D2D3D4D5D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
K0257.108008reamed holewithout transverse holesteel25808H71914M4-302,517,6-74,6134036,7-- on request
K0257.108010reamed holewithout transverse holesteel258010H71914M4-302,517,6-74,6134036,7-- on request
K0257.108012reamed holewithout transverse holesteel258012H71914M4-302,517,6-74,6134036,7-- on request
K0257.210010reamed holewithout transverse holesteel2810010H71916M5-38320,1-90,21349,143,5-- on request
K0257.210012reamed holewithout transverse holesteel2810012H71916M5-38320,1-90,21349,143,5-- on request
K0257.312512reamed holewithout transverse holesteel3512512H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.312514reamed holewithout transverse holesteel3512514H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.312516reamed holewithout transverse holesteel3512516H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.416014reamed holewithout transverse holesteel4516014H72525M8-625,628-14318,582,563,8-- on request
K0257.416016reamed holewithout transverse holesteel4516016H72525M8-625,628-14318,582,563,8-- on request
K0257.10800802reamed hole with slotwithout transverse holesteel25808H71914M4-302,517,6-74,6134036,729 on request
K0257.10801003reamed hole with slotwithout transverse holesteel258010H71914M4-302,517,6-74,6134036,7311,4 on request
K0257.10801204reamed hole with slotwithout transverse holesteel258012H71914M4-302,517,6-74,6134036,7413,8 on request
K0257.21001003reamed hole with slotwithout transverse holesteel2810010H71916M5-38320,1-90,21349,143,5311,4 on request
K0257.21001204reamed hole with slotwithout transverse holesteel2810012H71916M5-38320,1-90,21349,143,5413,8 on request
K0257.31251204reamed hole with slotwithout transverse holesteel3512512H72520M6-47,5423,3-110,718,561,452,1413,8 on request
K0257.31251405reamed hole with slotwithout transverse holesteel3512514H72520M6-47,5423,3-110,718,561,452,1516,3 on request
K0257.31251605reamed hole with slotwithout transverse holesteel3512516H72520M6-47,5423,3-110,718,561,452,1518,3 on request
K0257.41601405reamed hole with slotwithout transverse holesteel4516014H72525M8-625,628-14318,582,563,8516,3 on request
K0257.41601605reamed hole with slotwithout transverse holesteel4516016H72525M8-625,628-14318,582,563,8518,3 on request
K0257.1080086reamed holewith transverse boresteel25808H71914M4M6302,517,67,574,6134036,7-- on request
K0257.1080106reamed holewith transverse boresteel258010H71914M4M6302,517,67,574,6134036,7-- on request
K0257.1080126reamed holewith transverse boresteel258012H71914M4M6302,517,67,574,6134036,7-- on request
K0257.2100106reamed holewith transverse boresteel2810010H71916M5M638320,17,590,21349,143,5-- on request
K0257.2100126reamed holewith transverse boresteel2810012H71916M5M638320,17,590,21349,143,5-- on request
K0257.3125126reamed holewith transverse boresteel3512512H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.3125146reamed holewith transverse boresteel3512514H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.3125166reamed holewith transverse boresteel3512516H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.4160146reamed holewith transverse boresteel4516014H72525M8M6625,6287,514318,582,563,8-- on request
K0257.4160166reamed holewith transverse boresteel4516016H72525M8M6625,6287,514318,582,563,8-- on request
K0257.108008026reamed hole with slotwith transverse boresteel25808H71914M4M6302,517,67,574,6134036,729 on request
K0257.108010036reamed hole with slotwith transverse boresteel258010H71914M4M6302,517,67,574,6134036,7311,4 on request
K0257.108012046reamed hole with slotwith transverse boresteel258012H71914M4M6302,517,67,574,6134036,7413,8 on request
K0257.210010036reamed hole with slotwith transverse boresteel2810010H71916M5M638320,17,590,21349,143,5311,4 on request
K0257.210012046reamed hole with slotwith transverse boresteel2810012H71916M5M638320,17,590,21349,143,5413,8 on request
K0257.312512046reamed hole with slotwith transverse boresteel3512512H72520M6M647,5423,37,5110,718,561,452,1413,8 on request
K0257.312514056reamed hole with slotwith transverse boresteel3512514H72520M6M647,5423,37,5110,718,561,452,1516,3 on request
K0257.312516056reamed hole with slotwith transverse boresteel3512516H72520M6M647,5423,37,5110,718,561,452,1518,3 on request
K0257.416014056reamed hole with slotwith transverse boresteel4516014H72525M8M6625,6287,514318,582,563,8516,3 on request
K0257.416016056reamed hole with slotwith transverse boresteel4516016H72525M8M6625,6287,514318,582,563,8518,3 on request
K0257.0108008reamed holewithout transverse holestainless steel25808H71914M4-302,517,6-74,6134036,7-- on request
K0257.0108010reamed holewithout transverse holestainless steel258010H71914M4-302,517,6-74,6134036,7-- on request
K0257.0108012reamed holewithout transverse holestainless steel258012H71914M4-302,517,6-74,6134036,7-- on request
K0257.0210010reamed holewithout transverse holestainless steel2810010H71916M5-38320,1-90,21349,143,5-- on request
K0257.0210012reamed holewithout transverse holestainless steel2810012H71916M5-38320,1-90,21349,143,5-- on request
K0257.0312512reamed holewithout transverse holestainless steel3512512H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.0312514reamed holewithout transverse holestainless steel3512514H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.0312516reamed holewithout transverse holestainless steel3512516H72520M6-47,5423,3-110,718,561,452,1-- on request
K0257.0416014reamed holewithout transverse holestainless steel4516014H72525M8-625,628-14318,582,563,8-- on request
K0257.0416016reamed holewithout transverse holestainless steel4516016H72525M8-625,628-14318,582,563,8-- on request
K0257.010800802reamed hole with slotwithout transverse holestainless steel25808H71914M4-302,517,6-74,6134036,729 on request
K0257.010801003reamed hole with slotwithout transverse holestainless steel258010H71914M4-302,517,6-74,6134036,7311,4 on request
K0257.010801204reamed hole with slotwithout transverse holestainless steel258012H71914M4-302,517,6-74,6134036,7413,8 on request
K0257.021001003reamed hole with slotwithout transverse holestainless steel2810010H71916M5-38320,1-90,21349,143,5311,4 on request
K0257.021001204reamed hole with slotwithout transverse holestainless steel2810012H71916M5-38320,1-90,21349,143,5413,8 on request
K0257.031251204reamed hole with slotwithout transverse holestainless steel3512512H72520M6-47,5423,3-110,718,561,452,1413,8 on request
K0257.031251405reamed hole with slotwithout transverse holestainless steel3512514H72520M6-47,5423,3-110,718,561,452,1516,3 on request
K0257.031251605reamed hole with slotwithout transverse holestainless steel3512516H72520M6-47,5423,3-110,718,561,452,1518,3 on request
K0257.041601405reamed hole with slotwithout transverse holestainless steel4516014H72525M8-625,628-14318,582,563,8516,3 on request
K0257.041601605reamed hole with slotwithout transverse holestainless steel4516016H72525M8-625,628-14318,582,563,8518,3 on request
K0257.01080086reamed holewith transverse borestainless steel25808H71914M4M6302,517,67,574,6134036,7-- on request
K0257.01080106reamed holewith transverse borestainless steel258010H71914M4M6302,517,67,574,6134036,7-- on request
K0257.01080126reamed holewith transverse borestainless steel258012H71914M4M6302,517,67,574,6134036,7-- on request
K0257.02100106reamed holewith transverse borestainless steel2810010H71916M5M638320,17,590,21349,143,5-- on request
K0257.02100126reamed holewith transverse borestainless steel2810012H71916M5M638320,17,590,21349,143,5-- on request
K0257.03125126reamed holewith transverse borestainless steel3512512H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.03125146reamed holewith transverse borestainless steel3512514H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.03125166reamed holewith transverse borestainless steel3512516H72520M6M647,5423,37,5110,718,561,452,1-- on request
K0257.04160146reamed holewith transverse borestainless steel4516014H72525M8M6625,6287,514318,582,563,8-- on request
K0257.04160166reamed holewith transverse borestainless steel4516016H72525M8M6625,6287,514318,582,563,8-- on request
K0257.0108008026reamed hole with slotwith transverse borestainless steel25808H71914M4M6302,517,67,574,6134036,729 on request
K0257.0108010036reamed hole with slotwith transverse borestainless steel258010H71914M4M6302,517,67,574,6134036,7311,4 on request
K0257.0108012046reamed hole with slotwith transverse borestainless steel258012H71914M4M6302,517,67,574,6134036,7413,8 on request
K0257.0210010036reamed hole with slotwith transverse borestainless steel2810010H71916M5M638320,17,590,21349,143,5311,4 on request
K0257.0210012046reamed hole with slotwith transverse borestainless steel2810012H71916M5M638320,17,590,21349,143,5413,8 on request
K0257.0312512046reamed hole with slotwith transverse borestainless steel3512512H72520M6M647,5423,37,5110,718,561,452,1413,8 on request
K0257.0312514056reamed hole with slotwith transverse borestainless steel3512514H72520M6M647,5423,37,5110,718,561,452,1516,3 on request
K0257.0312516056reamed hole with slotwith transverse borestainless steel3512516H72520M6M647,5423,37,5110,718,561,452,1518,3 on request
K0257.0416014056reamed hole with slotwith transverse borestainless steel4516014H72525M8M6625,6287,514318,582,563,8516,3 on request
K0257.0416016056reamed hole with slotwith transverse borestainless steel4516016H72525M8M6625,6287,514318,582,563,8518,3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33