Product groups
Crank handles aluminium with fold-away grip
K0997

Crank handles aluminium with fold-away grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0997 Crank handles aluminium with fold-away grip 243 kB

Drawings (total overview)

Crank handles aluminium with fold-away grip

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0997.1110reamed holewithout transverse hole80241016-89492213,4-100- on request
K0997.1212reamed holewithout transverse hole100281220-10859,52616-124- on request
K0997.1314reamed holewithout transverse hole125301425-140832815,8-153- on request
K0997.1417reamed holewithout transverse hole160341725-144833219,6-190- on request
K0997.11106reamed holefold-down80241016M689492213,47,5100- on request
K0997.12126reamed holefold-down100281220M6107,959,426167,5124- on request
K0997.13146reamed holefold-down125301426M6140,583,52815,87,5153- on request
K0997.14176reamed holefold-down160341726M6144,583,53219,67,5190- on request
K0997.2110square socketwithout transverse hole8024-16-89492213,4-10010 on request
K0997.2212square socketwithout transverse hole10028-20-10859,52616-12412 on request
K0997.2314square socketwithout transverse hole12530-25-140832815,8-15314 on request
K0997.2417square socketwithout transverse hole16034-25-144833219,6-19017 on request
K0997.21106square socketfold-down8024-16M689492213,47,510010 on request
K0997.22126square socketfold-down10028-20M6107,959,426167,512412 on request
K0997.23146square socketfold-down12530-26M6140,583,52815,87,515314 on request
K0997.24176square socketfold-down16034-26M6144,583,53219,67,519017 on request