Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0108 Tension levers external thread 274 kB

Drawings (total overview)

Tension levers external thread

Tension levers with external thread, 0 degrees

More information

Drawings

Tension levers with external thread, 0 degrees

Item selection/filter

Order No.FormXLA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
K0108.1082X15M815921624251044,54,53749,522 on request
K0108.1082X20M820921624251044,54,53749,522 on request
K0108.1082X25M825921624251044,54,53749,522 on request
K0108.1082X30M830921624251044,54,53749,522 on request
K0108.1082X40M840921624251044,54,53749,522 on request
K0108.1082X50M850921624251044,54,53749,522 on request
K0108.1082X60M860921624251044,54,53749,522 on request
K0108.1102X15M1015921624251044,54,53749,522 on request
K0108.1102X20M1020921624251044,54,53749,522 on request
K0108.1102X25M1025921624251044,54,53749,522 on request
K0108.1102X30M1030921624251044,54,53749,522 on request
K0108.1102X40M1040921624251044,54,53749,522 on request
K0108.1102X50M1050921624251044,54,53749,522 on request
K0108.1102X60M1060921624251044,54,53749,522 on request
K0108.1122X15M1215921624251044,54,53749,522 on request
K0108.1122X20M1220921624251044,54,53749,522 on request
K0108.1122X25M1225921624251044,54,53749,522 on request
K0108.1122X30M1230921624251044,54,53749,522 on request
K0108.1122X40M1240921624251044,54,53749,522 on request
K0108.1122X50M1250921624251044,54,53749,522 on request
K0108.1122X60M1260921624251044,54,53749,522 on request
K0108.2122X20M12201111928321251,55,54257,524 on request
K0108.2122X25M12251111928321251,55,54257,524 on request
K0108.2122X30M12301111928321251,55,54257,524 on request
K0108.2122X40M12401111928321251,55,54257,524 on request
K0108.2122X50M12501111928321251,55,54257,524 on request
K0108.2122X60M12601111928321251,55,54257,524 on request
K0108.3122X20M1220134,523333213586476526 on request
K0108.3122X25M1225134,523333213586476526 on request
K0108.3122X30M1230134,523333213586476526 on request
K0108.3122X40M1240134,523333213586476526 on request
K0108.3122X50M1250134,523333213586476526 on request
K0108.3122X60M1260134,523333213586476526 on request
K0108.3122X70M1270134,523333213586476526 on request
K0108.3122X80M1280134,523333213586476526 on request
K0108.3122X90M1290134,523333213586476526 on request
K0108.3162X20M1620134,523333213586476526 on request
K0108.3162X25M1625134,523333213586476526 on request
K0108.3162X30M1630134,523333213586476526 on request
K0108.3162X40M1640134,523333213586476526 on request
K0108.3162X50M1650134,523333213586476526 on request
K0108.3162X60M1660134,523333213586476526 on request
K0108.3162X70M1670134,523333213586476526 on request
K0108.3162X80M1680134,523333213586476526 on request
K0108.3162X90M1690134,523333213586476526 on request
K0108.4162X30M16301343041321368,57,556,576,536 on request
K0108.4162X40M16401343041321368,57,556,576,536 on request
K0108.4162X50M16501343041321368,57,556,576,536 on request
K0108.4162X60M16601343041321368,57,556,576,536 on request
K0108.4162X70M16701343041321368,57,556,576,536 on request
K0108.4162X80M16801343041321368,57,556,576,536 on request
K0108.4162X90M16901343041321368,57,556,576,536 on request
K0108.4202X30M20301343041321368,57,556,576,536 on request
K0108.4202X40M20401343041321368,57,556,576,536 on request
K0108.4202X50M20501343041321368,57,556,576,536 on request
K0108.4202X60M20601343041321368,57,556,576,536 on request
K0108.4202X70M20701343041321368,57,556,576,536 on request
K0108.4202X80M20801343041321368,57,556,576,536 on request
K0108.4202X90M20901343041321368,57,556,576,536 on request
K0108.4242X30M24301343041321368,57,556,576,536 on request
K0108.4242X40M24401343041321368,57,556,576,536 on request
K0108.4242X50M24501343041321368,57,556,576,536 on request
K0108.4242X60M24601343041321368,57,556,576,536 on request
K0108.4242X70M24701343041321368,57,556,576,536 on request
K0108.4242X80M24801343041321368,57,556,576,536 on request
K0108.4242X90M24901343041321368,57,556,576,536 on request

Tension levers with external thread, 20 degrees

More information

Drawings

Tension levers with external thread, 20 degrees

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0108.1081X1520°M81588151624251044,54,53758,549,522 on request
K0108.1081X2020°M82088151624251044,54,53758,549,522 on request
K0108.1081X2520°M82588151624251044,54,53758,549,522 on request
K0108.1081X3020°M83088151624251044,54,53758,549,522 on request
K0108.1081X4020°M84088151624251044,54,53758,549,522 on request
K0108.1081X5020°M85088151624251044,54,53758,549,522 on request
K0108.1081X6020°M86088151624251044,54,53758,549,522 on request
K0108.1101X1520°M101588151624251044,54,53758,549,522 on request
K0108.1101X2020°M102088151624251044,54,53758,549,522 on request
K0108.1101X2520°M102588151624251044,54,53758,549,522 on request
K0108.1101X3020°M103088151624251044,54,53758,549,522 on request
K0108.1101X4020°M104088151624251044,54,53758,549,522 on request
K0108.1101X5020°M105088151624251044,54,53758,549,522 on request
K0108.1101X6020°M106088151624251044,54,53758,549,522 on request
K0108.1121X1520°M121588151624251044,54,53758,549,522 on request
K0108.1121X2020°M122088151624251044,54,53758,549,522 on request
K0108.1121X2520°M122588151624251044,54,53758,549,522 on request
K0108.1121X3020°M123088151624251044,54,53758,549,522 on request
K0108.1121X4020°M124088151624251044,54,53758,549,522 on request
K0108.1121X5020°M125088151624251044,54,53758,549,522 on request
K0108.1121X6020°M126088151624251044,54,53758,549,522 on request
K0108.2121X2020°M1220106151928321251,55,54268,557,524 on request
K0108.2121X2520°M1225106151928321251,55,54268,557,524 on request
K0108.2121X3020°M1230106151928321251,55,54268,557,524 on request
K0108.2121X4020°M1240106151928321251,55,54268,557,524 on request
K0108.2121X5020°M1250106151928321251,55,54268,557,524 on request
K0108.2121X6020°M1260106151928321251,55,54268,557,524 on request
K0108.3121X2020°M1220128,5152333321358647816526 on request
K0108.3121X2520°M1225128,5152333321358647816526 on request
K0108.3121X3020°M1230128,5152333321358647816526 on request
K0108.3121X4020°M1240128,5152333321358647816526 on request
K0108.3121X5020°M1250128,5152333321358647816526 on request
K0108.3121X6020°M1260128,5152333321358647816526 on request
K0108.3121X7020°M1270128,5152333321358647816526 on request
K0108.3121X8020°M1280128,5152333321358647816526 on request
K0108.3121X9020°M1290128,5152333321358647816526 on request
K0108.3161X2020°M1620128,5152333321358647816526 on request
K0108.3161X2520°M1625128,5152333321358647816526 on request
K0108.3161X3020°M1630128,5152333321358647816526 on request
K0108.3161X4020°M1640128,5152333321358647816526 on request
K0108.3161X5020°M1650128,5152333321358647816526 on request
K0108.3161X6020°M1660128,5152333321358647816526 on request
K0108.3161X7020°M1670128,5152333321358647816526 on request
K0108.3161X8020°M1680128,5152333321358647816526 on request
K0108.3161X9020°M1690128,5152333321358647816526 on request
K0108.4161X3020°M1630128,5153041321368,57,556,589,576,536 on request
K0108.4161X4020°M1640128,5153041321368,57,556,589,576,536 on request
K0108.4161X5020°M1650128,5153041321368,57,556,589,576,536 on request
K0108.4161X6020°M1660128,5153041321368,57,556,589,576,536 on request
K0108.4161X7020°M1670128,5153041321368,57,556,589,576,536 on request
K0108.4161X8020°M1680128,5153041321368,57,556,589,576,536 on request
K0108.4161X9020°M1690128,5153041321368,57,556,589,576,536 on request
K0108.4201X3020°M2030128,5153041321368,57,556,589,576,536 on request
K0108.4201X4020°M2040128,5153041321368,57,556,589,576,536 on request
K0108.4201X5020°M2050128,5153041321368,57,556,589,576,536 on request
K0108.4201X6020°M2060128,5153041321368,57,556,589,576,536 on request
K0108.4201X7020°M2070128,5153041321368,57,556,589,576,536 on request
K0108.4201X8020°M2080128,5153041321368,57,556,589,576,536 on request
K0108.4201X9020°M2090128,5153041321368,57,556,589,576,536 on request
K0108.4241X3020°M2430128,5153041321368,57,556,589,576,536 on request
K0108.4241X4020°M2440128,5153041321368,57,556,589,576,536 on request
K0108.4241X5020°M2450128,5153041321368,57,556,589,576,536 on request
K0108.4241X6020°M2460128,5153041321368,57,556,589,576,536 on request
K0108.4241X7020°M2470128,5153041321368,57,556,589,576,536 on request
K0108.4241X8020°M2480128,5153041321368,57,556,589,576,536 on request
K0108.4241X9020°M2490128,5153041321368,57,556,589,576,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33