Product groups
Tension levers flat external thread
K0114

Tension levers flat external thread

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0114 Tension levers flat external thread 228 kB

Drawings (total overview)

Tension levers flat external thread

Tension levers, flat, external thread, 0°

More information

Drawings

Tension levers, flat, external thread, 0°

Item selection/filter

Order No.FormSizeXLADD1D2D3HH1H2H3No. of
teeth
CADAcc.PriceOrder
K0114.1081X151M81510213,5332510192122320 on request
K0114.1081X201M82010213,5332510192122320 on request
K0114.1081X251M82510213,5332510192122320 on request
K0114.1081X301M83010213,5332510192122320 on request
K0114.1081X401M84010213,5332510192122320 on request
K0114.1081X501M85010213,5332510192122320 on request
K0114.1081X601M86010213,5332510192122320 on request
K0114.1101X151M101510213,5332510192122320 on request
K0114.1101X201M102010213,5332510192122320 on request
K0114.1101X251M102510213,5332510192122320 on request
K0114.1101X301M103010213,5332510192122320 on request
K0114.1101X401M104010213,5332510192122320 on request
K0114.1101X501M105010213,5332510192122320 on request
K0114.1101X601M106010213,5332510192122320 on request
K0114.2101X202M10201311941301222213,52624 on request
K0114.2101X252M10251311941301222213,52624 on request
K0114.2101X302M10301311941301222213,52624 on request
K0114.2101X402M10401311941301222213,52624 on request
K0114.2101X502M10501311941301222213,52624 on request
K0114.2101X602M10601311941301222213,52624 on request
K0114.2121X202M12201311941301222213,52624 on request
K0114.2121X252M12251311941301222213,52624 on request
K0114.2121X302M12301311941301222213,52624 on request
K0114.2121X402M12401311941301222213,52624 on request
K0114.2121X502M12501311941301222213,52624 on request
K0114.2121X602M12601311941301222213,52624 on request
K0114.3121X203M122014823453714282173326 on request
K0114.3121X253M122514823453714282173326 on request
K0114.3121X303M123014823453714282173326 on request
K0114.3121X403M124014823453714282173326 on request
K0114.3121X503M125014823453714282173326 on request
K0114.3121X603M126014823453714282173326 on request
K0114.3161X203M162014823453714282173326 on request
K0114.3161X253M162514823453714282173326 on request
K0114.3161X303M163014823453714282173326 on request
K0114.3161X403M164014823453714282173326 on request
K0114.3161X503M165014823453714282173326 on request
K0114.3161X603M166014823453714282173326 on request

Tension levers, flat, external thread, 15°

More information

Drawings

Tension levers, flat, external thread, 15°

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0114.1082X1515°M8151001513,533251019212232920 on request
K0114.1082X2015°M8201001513,533251019212232920 on request
K0114.1082X2515°M8251001513,533251019212232920 on request
K0114.1082X3015°M8301001513,533251019212232920 on request
K0114.1082X4015°M8401001513,533251019212232920 on request
K0114.1082X5015°M8501001513,533251019212232920 on request
K0114.1082X6015°M8601001513,533251019212232920 on request
K0114.1102X1515°M10151001513,533251019212232920 on request
K0114.1102X2015°M10201001513,533251019212232920 on request
K0114.1102X2515°M10251001513,533251019212232920 on request
K0114.1102X3015°M10301001513,533251019212232920 on request
K0114.1102X4015°M10401001513,533251019212232920 on request
K0114.1102X5015°M10501001513,533251019212232920 on request
K0114.1102X6015°M10601001513,533251019212232920 on request
K0114.2102X2015°M1020127151941301222213,5263824 on request
K0114.2102X2515°M1025127151941301222213,5263824 on request
K0114.2102X3015°M1030127151941301222213,5263824 on request
K0114.2102X4015°M1040127151941301222213,5263824 on request
K0114.2102X5015°M1050127151941301222213,5263824 on request
K0114.2102X6015°M1060127151941301222213,5263824 on request
K0114.2122X2015°M1220127151941301222213,5263824 on request
K0114.2122X2515°M1225127151941301222213,5263824 on request
K0114.2122X3015°M1230127151941301222213,5263824 on request
K0114.2122X4015°M1240127151941301222213,5263824 on request
K0114.2122X5015°M1250127151941301222213,5263824 on request
K0114.2122X6015°M1260127151941301222213,5263824 on request
K0114.3122X2015°M1220145152345371428217334826 on request
K0114.3122X2515°M1225145152345371428217334826 on request
K0114.3122X3015°M1230145152345371428217334826 on request
K0114.3122X4015°M1240145152345371428217334826 on request
K0114.3122X5015°M1250145152345371428217334826 on request
K0114.3122X6015°M1260145152345371428217334826 on request
K0114.3162X2015°M1620145152345371428217334826 on request
K0114.3162X2515°M1625145152345371428217334826 on request
K0114.3162X3015°M1630145152345371428217334826 on request
K0114.3162X4015°M1640145152345371428217334826 on request
K0114.3162X5015°M1650145152345371428217334826 on request
K0114.3162X6015°M1660145152345371428217334826 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33