Product groups
Tension levers external thread, stainless steel
K0109

Tension levers external thread, stainless steel

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109 Tension levers external thread, stainless steel 251 kB

Drawings (total overview)

Tension levers external thread, stainless steel

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0109.1082X15M81592-1624251044,54,537-49,522 on request
K0109.1082X20M82092-1624251044,54,537-49,522 on request
K0109.1082X25M82592-1624251044,54,537-49,522 on request
K0109.1082X30M83092-1624251044,54,537-49,522 on request
K0109.1082X40M84092-1624251044,54,537-49,522 on request
K0109.1082X50M85092-1624251044,54,537-49,522 on request
K0109.1082X60M86092-1624251044,54,537-49,522 on request
K0109.1102X15M101592-1624251044,54,537-49,522 on request
K0109.1102X20M102092-1624251044,54,537-49,522 on request
K0109.1102X25M102592-1624251044,54,537-49,522 on request
K0109.1102X30M103092-1624251044,54,537-49,522 on request
K0109.1102X40M104092-1624251044,54,537-49,522 on request
K0109.1102X50M105092-1624251044,54,537-49,522 on request
K0109.1102X60M106092-1624251044,54,537-49,522 on request
K0109.1122X15M121592-1624251044,54,537-49,522 on request
K0109.1122X20M122092-1624251044,54,537-49,522 on request
K0109.1122X25M122592-1624251044,54,537-49,522 on request
K0109.1122X30M123092-1624251044,54,537-49,522 on request
K0109.1122X40M124092-1624251044,54,537-49,522 on request
K0109.1122X50M125092-1624251044,54,537-49,522 on request
K0109.1122X60M126092-1624251044,54,537-49,522 on request
K0109.2122X20M1220111-1928321251,55,542-57,524 on request
K0109.2122X25M1225111-1928321251,55,542-57,524 on request
K0109.2122X30M1230111-1928321251,55,542-57,524 on request
K0109.2122X40M1240111-1928321251,55,542-57,524 on request
K0109.2122X50M1250111-1928321251,55,542-57,524 on request
K0109.2122X60M1260111-1928321251,55,542-57,524 on request
K0109.3122X20M1220134,5-2333321358647-6526 on request
K0109.3122X25M1225134,5-2333321358647-6526 on request
K0109.3122X30M1230134,5-2333321358647-6526 on request
K0109.3122X40M1240134,5-2333321358647-6526 on request
K0109.3122X50M1250134,5-2333321358647-6526 on request
K0109.3122X60M1260134,5-2333321358647-6526 on request
K0109.3122X70M1270134,5-2333321358647-6526 on request
K0109.3122X80M1280134,5-2333321358647-6526 on request
K0109.3122X90M1290134,5-2333321358647-6526 on request
K0109.3162X20M1620134,5-2333321358647-6526 on request
K0109.3162X25M1625134,5-2333321358647-6526 on request
K0109.3162X30M1630134,5-2333321358647-6526 on request
K0109.3162X40M1640134,5-2333321358647-6526 on request
K0109.3162X50M1650134,5-2333321358647-6526 on request
K0109.3162X60M1660134,5-2333321358647-6526 on request
K0109.3162X70M1670134,5-2333321358647-6526 on request
K0109.3162X80M1680134,5-2333321358647-6526 on request
K0109.3162X90M1690134,5-2333321358647-6526 on request
K0109.4162X30M1630134-3041321368,57,556,5-76,536 on request
K0109.4162X40M1640134-3041321368,57,556,5-76,536 on request
K0109.4162X50M1650134-3041321368,57,556,5-76,536 on request
K0109.4162X60M1660134-3041321368,57,556,5-76,536 on request
K0109.4162X70M1670134-3041321368,57,556,5-76,536 on request
K0109.4162X80M1680134-3041321368,57,556,5-76,536 on request
K0109.4162X90M1690134-3041321368,57,556,5-76,536 on request
K0109.4202X30M2030134-3041321368,57,556,5-76,536 on request
K0109.4202X40M2040134-3041321368,57,556,5-76,536 on request
K0109.4202X50M2050134-3041321368,57,556,5-76,536 on request
K0109.4202X60M2060134-3041321368,57,556,5-76,536 on request
K0109.4202X70M2070134-3041321368,57,556,5-76,536 on request
K0109.4202X80M2080134-3041321368,57,556,5-76,536 on request
K0109.4202X90M2090134-3041321368,57,556,5-76,536 on request
K0109.1081X1520°M81588151624251044,54,53758,549,522 on request
K0109.1081X2020°M82088151624251044,54,53758,549,522 on request
K0109.1081X2520°M82588151624251044,54,53758,549,522 on request
K0109.1081X3020°M83088151624251044,54,53758,549,522 on request
K0109.1081X4020°M84088151624251044,54,53758,549,522 on request
K0109.1081X5020°M85088151624251044,54,53758,549,522 on request
K0109.1081X6020°M86088151624251044,54,53758,549,522 on request
K0109.1101X1520°M101588151624251044,54,53758,549,522 on request
K0109.1101X2020°M102088151624251044,54,53758,549,522 on request
K0109.1101X2520°M102588151624251044,54,53758,549,522 on request
K0109.1101X3020°M103088151624251044,54,53758,549,522 on request
K0109.1101X4020°M104088151624251044,54,53758,549,522 on request
K0109.1101X5020°M105088151624251044,54,53758,549,522 on request
K0109.1101X6020°M106088151624251044,54,53758,549,522 on request
K0109.1121X1520°M121588151624251044,54,53758,549,522 on request
K0109.1121X2020°M122088151624251044,54,53758,549,522 on request
K0109.1121X2520°M122588151624251044,54,53758,549,522 on request
K0109.1121X3020°M123088151624251044,54,53758,549,522 on request
K0109.1121X4020°M124088151624251044,54,53758,549,522 on request
K0109.1121X5020°M125088151624251044,54,53758,549,522 on request
K0109.1121X6020°M126088151624251044,54,53758,549,522 on request
K0109.2121X2020°M1220106151928321251,55,54268,557,524 on request
K0109.2121X2520°M1225106151928321251,55,54268,557,524 on request
K0109.2121X3020°M1230106151928321251,55,54268,557,524 on request
K0109.2121X4020°M1240106151928321251,55,54268,557,524 on request
K0109.2121X5020°M1250106151928321251,55,54268,557,524 on request
K0109.2121X6020°M1260106151928321251,55,54268,557,524 on request
K0109.3121X2020°M1220128,5152333321358647816526 on request
K0109.3121X2520°M1225128,5152333321358647816526 on request
K0109.3121X3020°M1230128,5152333321358647816526 on request
K0109.3121X4020°M1240128,5152333321358647816526 on request
K0109.3121X5020°M1250128,5152333321358647816526 on request
K0109.3121X6020°M1260128,5152333321358647816526 on request
K0109.3121X7020°M1270128,5152333321358647816526 on request
K0109.3121X8020°M1280128,5152333321358647816526 on request
K0109.3121X9020°M1290128,5152333321358647816526 on request
K0109.3161X2020°M1620128,5152333321358647816526 on request
K0109.3161X2520°M1625128,5152333321358647816526 on request
K0109.3161X3020°M1630128,5152333321358647816526 on request
K0109.3161X4020°M1640128,5152333321358647816526 on request
K0109.3161X5020°M1650128,5152333321358647816526 on request
K0109.3161X6020°M1660128,5152333321358647816526 on request
K0109.3161X7020°M1670128,5152333321358647816526 on request
K0109.3161X8020°M1680128,5152333321358647816526 on request
K0109.3161X9020°M1690128,5152333321358647816526 on request
K0109.4161X3020°M1630128,5153041321368,57,556,589,576,536 on request
K0109.4161X4020°M1640128,5153041321368,57,556,589,576,536 on request
K0109.4161X5020°M1650128,5153041321368,57,556,589,576,536 on request
K0109.4161X6020°M1660128,5153041321368,57,556,589,576,536 on request
K0109.4161X7020°M1670128,5153041321368,57,556,589,576,536 on request
K0109.4161X8020°M1680128,5153041321368,57,556,589,576,536 on request
K0109.4161X9020°M1690128,5153041321368,57,556,589,576,536 on request
K0109.4201X3020°M2030128,5153041321368,57,556,589,576,536 on request
K0109.4201X4020°M2040128,5153041321368,57,556,589,576,536 on request
K0109.4201X5020°M2050128,5153041321368,57,556,589,576,536 on request
K0109.4201X6020°M2060128,5153041321368,57,556,589,576,536 on request
K0109.4201X7020°M2070128,5153041321368,57,556,589,576,536 on request
K0109.4201X8020°M2080128,5153041321368,57,556,589,576,536 on request
K0109.4201X9020°M2090128,5153041321368,57,556,589,576,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33