Product groups
Hook clamps, mini, Form D
K0014_D

Hook clamps, mini, Form D

go back

Item description/product images

DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Note:The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).Advantages:Compact design for use in the tightest of spaces
Diverse versions and sizes
Accessory:Hook clamp holders K0017.
Hook clamp holders K0851.
Extensions for jack screws K0018.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0014_D Hook clamps, mini, Form D 275 kB

Drawings

Hook clamps, mini, Form D

Item selection/filter

Order No.FormDD1D2HH1H2H4H5
max.
clamping range
BLRSocket
head screw
DIN 912
Tightening
torque
max. Nm
F
max. kN
CADAcc.PriceOrder
K0014.404118D1014M43724,514,57,5381418M4x302,72 on request
K0014.406122D1216M54430,517,59,54101722M6x3573,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33