Product groups
Hook clamps with soft pad
K0012

Hook clamps with soft pad

go back

Item description/product images

DescriptionMaterial:Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Version:Tempered and black oxidised.Note:The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0012 Hook clamps with soft pad 174 kB

Drawings

Hook clamps with soft pad

Item selection/filter

Order No.FormComponent
material
DD1D2D3HH1H2H3BRR1R2F
max. kN
CADAcc.PriceOrder
K0012.206Apolyacetal166,511104220610,511920304,8 on request
K0012.208Apolyacetal208,515125225813,5151225508,8 on request
K0012.210Apolyacetal2510,5181466321017,51714326011,6 on request
K0012.212Apolyacetal3212,52017834012212018408018,8 on request
K0012.2106Bpolyacetal166,5-1041,520-1011920304,8 on request
K0012.2108Bpolyacetal208,5-1251,525-13151225508,8 on request
K0012.2110Bpolyacetal2510,5-1465,532-171714326011,6 on request
K0012.2112Bpolyacetal3212,5-1782,540-212018408018,8 on request
K0012.306Apolyurethane166,511104220610,511920304,8 on request
K0012.308Apolyurethane208,515125225813,5151225508,8 on request
K0012.310Apolyurethane2510,5181466321017,51714326011,6 on request
K0012.312Apolyurethane3212,52017834012212018408018,8 on request
K0012.3106Bpolyurethane166,5-1041,520-1011920304,8 on request
K0012.3108Bpolyurethane208,5-1251,525-13151225508,8 on request
K0012.3110Bpolyurethane2510,5-1465,532-171714326011,6 on request
K0012.3112Bpolyurethane3212,5-1782,540-212018408018,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33