Product groups

Palm grip

go back

Palm grip

The palm grip from KIPP is ideal for anyone looking for a grip that is stable and easy to use. Alongside a wide range of operating grips, HEINRICH KIPP WERK also offers palm grips which comply with DIN 6335. The palm grips are extremely versatile and are made from robust, elegant materials such as aluminium, stainless steel, cast iron or plastic. The surface of the grip can be bright tumbled or polished if desired.
KIPP palm grip

Palm grip applications

The versatile palm grip is used as both a holding element and a fastening element for manual operation in many application areas. The palm grip is used in many different fields, including mechanical engineering, plant construction, toolmaking, fixture construction, sport equipment, furniture, as well as rehab and medical technology. As a standardised element, the palm grip makes manual adjustments much easier.
KIPP palm grips

Palm grip operating principle

A palm grip can be offered with an internal or external thread, but also with a reamed hole or even as a blank. They are also available as quick-fastening grips, which can be used to clamp covers, for example, quickly and securely. A modern palm grip from KIPP is not only comfortable to handle, but also has an attractive visual design. Whether you are looking for models made from aluminium, stainless steel, cast iron or plastic, you are sure to find the right products at affordable prices with our extensive range of high-quality grips. Look out for our wide selection of practical pull handles and star grips too.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33