Product groups

Ball knobs

go back
Ball knobs
Ball knobs are round elements with a face surface underneath for fixing. With an integrated pressed-in threaded sleeve, fixture or collet for attachment, these parts can be used for mechanical engineering, rehab technology or on fitness equipment.

Ball knobs - Application

They are used as an ergonomic operating part on hoods, flaps and doors and their round shape reduces the risk of collision. Small dimensions can be fitted on the end of threads to round off edges and prevent injury.

Ball knobs - Versions

The ball knobs are available in a wide range of models and materials. For example aluminium, stainless steel, thermoplastic or thermoset. They are also models available with threaded inserts, clamping sleeves or boreholes.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33