Product groups
Screw rest with flat face, steel
K1941

Screw rest with flat face, steel

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Painted, trapezoidal thread - self-locking, spindle has end lockNote:The version K1941-01 has no Ø 12 centring hole.Drawing reference:
1) centring hole for K1961
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1941 Screw rest with flat face, steel 251 kB

Drawings

Screw rest with flat face, steel

Item selection/filter

Order No.DD1

D2D3D4D5HH1H2SS1F
max. kN
CADAcc.PriceOrder
K1941.013131Tr 20X423443852238215  on request
K1941.0155049Tr 30X4366642522412260  on request
K1941.025049Tr 30X43666507230120,560  on request
K1941.035049Tr 30X436667110243161,560  on request
K1941.046570Tr 40X7436610014058252,5100  on request
K1941.057080Tr 50X8556614021290304170  on request
K1941.0680100Tr 65X107068190300126345350  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33