Product groups

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see K0427.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0425_B Levelling feet plates, Form B 177 kB
 Technical information for levelling feet 536 kB

Drawings

Levelling feet plates, Form B

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0425.20601Bzinc60-2035  on request
K0425.20801Bzinc80-2035  on request
K0425.21001Bzinc100-2035  on request
K0425.21201Bzinc120-2035  on request
K0425.20602Bstainless steel60-2045  on request
K0425.20802Bstainless steel80-2045  on request
K0425.21002Bstainless steel100-2045  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33