Product groups

Item description/product images

DescriptionMaterial:

Plates die-cast zinc or stainless steel 1.4305.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles see K0427.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0425_C Levelling feet plates, Form C 119 kB
 Technical information for swivel feet 780 kB

Drawings

Levelling feet plates, Form C

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0425.30801Czinc80551835  on request
K0425.31001Czinc100741835  on request
K0425.30802Cstainless steel80551845  on request
K0425.31002Cstainless steel100741845  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33