Product groups

Item description/product images

DescriptionMaterial:

Plates die-cast zinc or stainless steel 1.4305.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles see K0427.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0425_A Levelling feet plates, Form A 193 kB
 Technical information for swivel feet 780 kB

Drawings

Levelling feet plates, Form A

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0425.10401Azinc40-1820  on request
K0425.10451Azinc45-1825  on request
K0425.10501Azinc50-1825  on request
K0425.10601Azinc60-1835  on request
K0425.10801Azinc80-1835  on request
K0425.11001Azinc100-1835  on request
K0425.11201Azinc120-1835  on request
K0425.10602Astainless steel60-1845  on request
K0425.10802Astainless steel80-1845  on request
K0425.11002Astainless steel100-1845  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33