Product groups
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
K1495_A

Indexing plungers, steel or stainless steel with status sensor...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless-steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob and cover thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless-steel version:
Threaded sleeve bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.

Mushroom knob dark grey.
Cover translucent grey.
Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
Accessory:K1494 Gateway.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Special features:
RoHS

Drawings

Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.1105Asteelhardened5M10x13555717715131,35512 on request
K1495.1206Asteelhardened6M12x1,53566220817141,86614 on request
K1495.1308Asteelhardened8M16x1,535876261023192,381535 on request
K1495.1410Asteelhardened10M20x1,5351082281225222,8101534 on request
K1495.1412Asteelhardened12M20x1,5351286281425222,8121539 on request
K1495.01105Astainless steelhardened5M10x13555717715131,35512 on request
K1495.01206Astainless steelhardened6M12x1,53566220817141,86614 on request
K1495.01308Astainless steelhardened8M16x1,535876261023192,381535 on request
K1495.01410Astainless steelhardened10M20x1,5351082281225222,8101534 on request
K1495.01412Astainless steelhardened12M20x1,5351286281425222,8121539 on request
K1495.11105Astainless steelnot hardened5M10x13555717715131,35512 on request
K1495.11206Astainless steelnot hardened6M12x1,53566220817141,86614 on request
K1495.11308Astainless steelnot hardened8M16x1,535876261023192,381535 on request
K1495.11410Astainless steelnot hardened10M20x1,5351082281225222,8101534 on request
K1495.11412Astainless steelnot hardened12M20x1,5351286281425222,8121539 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33