Product groups
Indexing plungers, stainless steel short version with stainless steel mushroom grip
K2194

Indexing plungers, stainless steel short version with stainless...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes K1290.
Spacer rings K0665.
Fastening set stainless steel for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2194 Indexing plungers, stainless steel short version with stainless steel mushroom grip 288 kB

Drawings (total overview)

Indexing plungers, stainless steel short version with stainless steel mushroom grip

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, without locking slot or lock nut

More information

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, without locking slot or lock nut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.115903Astainless steel1.4305brightnot hardened3M6x0,751425,5653,580,8310 on request
K2194.115004Astainless steel1.4305brightnot hardened4M8x11829,5664101412 on request
K2194.115105Astainless steel1.4305brightnot hardened5M10x12134,5875131,3512 on request
K2194.115206Astainless steel1.4305brightnot hardened6M12x1,52541,71086141,8614 on request
K2194.115308Astainless steel1.4305brightnot hardened8M16x1,5335412108192,31428 on request
K2194.115410Astainless steel1.4305brightnot hardened10M20x1,53361151210222,81532 on request
K2194.005903Astainless steel1.4034brighthardened3M6x0,751425,5653,580,8310 on request
K2194.005004Astainless steel1.4034brighthardened4M8x11829,5664101412 on request
K2194.005105Astainless steel1.4034brighthardened5M10x12134,5875131,3512 on request
K2194.005206Astainless steel1.4034brighthardened6M12x1,52541,71086141,8614 on request
K2194.005308Astainless steel1.4034brighthardened8M16x1,5335412108192,31428 on request
K2194.005410Astainless steel1.4034brighthardened10M20x1,53361151210222,81532 on request
K2194.065903Astainless steel1.4404brightnickel-plated3M6x0,751425,5653,580,8310 on request
K2194.065004Astainless steel1.4404brightnickel-plated4M8x11829,5664101412 on request
K2194.065105Astainless steel1.4404brightnickel-plated5M10x12134,5875131,3512 on request
K2194.065206Astainless steel1.4404brightnickel-plated6M12x1,52541,71086141,8614 on request
K2194.065308Astainless steel1.4404brightnickel-plated8M16x1,5335412108192,31428 on request
K2194.065410Astainless steel1.4404brightnickel-plated10M20x1,53361151210222,81532 on request
K2194.175903Astainless steel1.4404brightbright3M6x0,751425,5653,580,8310 on request
K2194.175004Astainless steel1.4404brightbright4M8x11829,5664101412 on request
K2194.175105Astainless steel1.4404brightbright5M10x12134,5875131,3512 on request
K2194.175206Astainless steel1.4404brightbright6M12x1,52541,71086141,8614 on request
K2194.175308Astainless steel1.4404brightbright8M16x1,5335412108192,31428 on request
K2194.175410Astainless steel1.4404brightbright10M20x1,53361151210222,81532 on request
K2194.0659031Astainless steel1.4404blastednickel-plated3M6x0,751425,5653,580,8310 on request
K2194.0650041Astainless steel1.4404blastednickel-plated4M8x11829,5664101412 on request
K2194.0651051Astainless steel1.4404blastednickel-plated5M10x12134,5875131,3512 on request
K2194.0652061Astainless steel1.4404blastednickel-plated6M12x1,52541,71086141,8614 on request
K2194.0653081Astainless steel1.4404blastednickel-plated8M16x1,5335412108192,31428 on request
K2194.0654101Astainless steel1.4404blastednickel-plated10M20x1,53361151210222,81532 on request
K2194.1759031Astainless steel1.4404blastedbright3M6x0,751425,5653,580,8310 on request
K2194.1750041Astainless steel1.4404blastedbright4M8x11829,5664101412 on request
K2194.1751051Astainless steel1.4404blastedbright5M10x12134,5875131,3512 on request
K2194.1752061Astainless steel1.4404blastedbright6M12x1,52541,71086141,8614 on request
K2194.1753081Astainless steel1.4404blastedbright8M16x1,5335412108192,31428 on request
K2194.1754101Astainless steel1.4404blastedbright10M20x1,53361151210222,81532 on request

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut

More information

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.116903Bstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 on request
K2194.116004Bstainless steel1.4305brightnot hardened4M8x11829,566410131412 on request
K2194.116105Bstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 on request
K2194.116206Bstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 on request
K2194.116308Bstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 on request
K2194.116410Bstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 on request
K2194.006903Bstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 on request
K2194.006004Bstainless steel1.4034brighthardened4M8x11829,566410131412 on request
K2194.006105Bstainless steel1.4034brighthardened5M10x12134,587513171,3512 on request
K2194.006206Bstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 on request
K2194.006308Bstainless steel1.4034brighthardened8M16x1,533541210819242,31428 on request
K2194.006410Bstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 on request
K2194.066903Bstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.066004Bstainless steel1.4404brightnickel-plated4M8x11829,566410131412 on request
K2194.066105Bstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 on request
K2194.066206Bstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 on request
K2194.066308Bstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 on request
K2194.066410Bstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 on request
K2194.176903Bstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 on request
K2194.176004Bstainless steel1.4404brightbright4M8x11829,566410131412 on request
K2194.176105Bstainless steel1.4404brightbright5M10x12134,587513171,3512 on request
K2194.176206Bstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 on request
K2194.176308Bstainless steel1.4404brightbright8M16x1,533541210819242,31428 on request
K2194.176410Bstainless steel1.4404brightbright10M20x1,5336115121022302,81532 on request
K2194.0669031Bstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.0660041Bstainless steel1.4404blastednickel-plated4M8x11829,566410131412 on request
K2194.0661051Bstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 on request
K2194.0662061Bstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 on request
K2194.0663081Bstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 on request
K2194.0664101Bstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 on request
K2194.1769031Bstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 on request
K2194.1760041Bstainless steel1.4404blastedbright4M8x11829,566410131412 on request
K2194.1761051Bstainless steel1.4404blastedbright5M10x12134,587513171,3512 on request
K2194.1762061Bstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 on request
K2194.1763081Bstainless steel1.4404blastedbright8M16x1,533541210819242,31428 on request
K2194.1764101Bstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 on request

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locking slot

More information

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.117903Cstainless steel1.4305brightnot hardened3M6x0,751425,5653,580,8310 on request
K2194.117004Cstainless steel1.4305brightnot hardened4M8x11829,5664101412 on request
K2194.117105Cstainless steel1.4305brightnot hardened5M10x12134,5875131,3512 on request
K2194.117206Cstainless steel1.4305brightnot hardened6M12x1,52541,71086141,8614 on request
K2194.117308Cstainless steel1.4305brightnot hardened8M16x1,5335412108192,31428 on request
K2194.117410Cstainless steel1.4305brightnot hardened10M20x1,53361151210222,81532 on request
K2194.007903Cstainless steel1.4034brighthardened3M6x0,751425,5653,580,8310 on request
K2194.007004Cstainless steel1.4034brighthardened4M8x11829,5664101412 on request
K2194.007105Cstainless steel1.4034brighthardened5M10x12134,5875131,3512 on request
K2194.007206Cstainless steel1.4034brighthardened6M12x1,52541,71086141,8614 on request
K2194.007308Cstainless steel1.4034brighthardened8M16x1,5335412108192,31428 on request
K2194.007410Cstainless steel1.4034brighthardened10M20x1,53361151210222,81532 on request
K2194.067903Cstainless steel1.4404brightnickel-plated3M6x0,751425,5653,580,8310 on request
K2194.067004Cstainless steel1.4404brightnickel-plated4M8x11829,5664101412 on request
K2194.067105Cstainless steel1.4404brightnickel-plated5M10x12134,5875131,3512 on request
K2194.067206Cstainless steel1.4404brightnickel-plated6M12x1,52541,71086141,8614 on request
K2194.067308Cstainless steel1.4404brightnickel-plated8M16x1,5335412108192,31428 on request
K2194.067410Cstainless steel1.4404brightnickel-plated10M20x1,53361151210222,81532 on request
K2194.177903Cstainless steel1.4404brightbright3M6x0,751425,5653,580,8310 on request
K2194.177004Cstainless steel1.4404brightbright4M8x11829,5664101412 on request
K2194.177105Cstainless steel1.4404brightbright5M10x12134,5875131,3512 on request
K2194.177206Cstainless steel1.4404brightbright6M12x1,52541,71086141,8614 on request
K2194.177308Cstainless steel1.4404brightbright8M16x1,5335412108192,31428 on request
K2194.177410Cstainless steel1.4404brightbright10M20x1,53361151210222,81532 on request
K2194.0679031Cstainless steel1.4404blastednickel-plated3M6x0,751425,5653,580,8310 on request
K2194.0670041Cstainless steel1.4404blastednickel-plated4M8x11829,5664101412 on request
K2194.0671051Cstainless steel1.4404blastednickel-plated5M10x12134,5875131,3512 on request
K2194.0672061Cstainless steel1.4404blastednickel-plated6M12x1,52541,71086141,8614 on request
K2194.0673081Cstainless steel1.4404blastednickel-plated8M16x1,5335412108192,31428 on request
K2194.0674101Cstainless steel1.4404blastednickel-plated10M20x1,53361151210222,81532 on request
K2194.1779031Cstainless steel1.4404blastedbright3M6x0,751425,5653,580,8310 on request
K2194.1770041Cstainless steel1.4404blastedbright4M8x11829,5664101412 on request
K2194.1771051Cstainless steel1.4404blastedbright5M10x12134,5875131,3512 on request
K2194.1772061Cstainless steel1.4404blastedbright6M12x1,52541,71086141,8614 on request
K2194.1773081Cstainless steel1.4404blastedbright8M16x1,5335412108192,31428 on request
K2194.1774101Cstainless steel1.4404blastedbright10M20x1,53361151210222,81532 on request

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut

More information

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.118903Dstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 on request
K2194.118004Dstainless steel1.4305brightnot hardened4M8x11829,566410131412 on request
K2194.118105Dstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 on request
K2194.118206Dstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 on request
K2194.118308Dstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 on request
K2194.118410Dstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 on request
K2194.008903Dstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 on request
K2194.008004Dstainless steel1.4034brighthardened4M8x11829,566410131412 on request
K2194.008105Dstainless steel1.4034brighthardened5M10x12134,587513171,3512 on request
K2194.008206Dstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 on request
K2194.008308Dstainless steel1.4034brighthardened8M16x1,533541210819242,31428 on request
K2194.008410Dstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 on request
K2194.068903Dstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.068004Dstainless steel1.4404brightnickel-plated4M8x11829,566410131412 on request
K2194.068105Dstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 on request
K2194.068206Dstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 on request
K2194.068308Dstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 on request
K2194.068410Dstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 on request
K2194.178903Dstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 on request
K2194.178004Dstainless steel1.4404brightbright4M8x11829,566410131412 on request
K2194.178105Dstainless steel1.4404brightbright5M10x12134,587513171,3512 on request
K2194.178206Dstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 on request
K2194.178308Dstainless steel1.4404brightbright8M16x1,533541210819242,31428 on request
K2194.178410Dstainless steel1.4404brightbright10M20x1,5336115121022302,81532 on request
K2194.0689031Dstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.0680041Dstainless steel1.4404blastednickel-plated4M8x11829,566410131412 on request
K2194.0681051Dstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 on request
K2194.0682061Dstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 on request
K2194.0683081Dstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 on request
K2194.0684101Dstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 on request
K2194.1789031Dstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 on request
K2194.1780041Dstainless steel1.4404blastedbright4M8x11829,566410131412 on request
K2194.1781051Dstainless steel1.4404blastedbright5M10x12134,587513171,3512 on request
K2194.1782061Dstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 on request
K2194.1783081Dstainless steel1.4404blastedbright8M16x1,533541210819242,31428 on request
K2194.1784101Dstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33